(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Four-fold cast strainer enables effective use of whole screen.
· Japanese Fire Code (Guidelines for fire protection equipment and system) specifies the following requirements for the strainer:
· Mesh size or diameter of circular holes must be half or less than the smallest passage of the spray head, and the total area of the mesh must be four times or more than the cross-sectional area of the connecting piping.
Part Number |
---|
Y4LDF-200A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Supply Side, Connection Type | Supply Side, Tube Flange Nominal | Control Side, Connection Type | Control Side, Tube Flange Nominal | Max. Operating Temperature (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | YKI VALVE STRAINER | 1 Piece(s) | Quote | [Ductile Cast Iron] FCD-S (ductile) | [Flange] Flange Shape(JIS 10K-RF) | 8B(200A) | [Flange] Flange Shape(JIS 10K-RF) | 8B(200A) | 300 |
Loading...
Applicable Fluid | Water / Air | Shape | Y Shaped | Maximum Operating Pressure (*Converted from MPa・G Used in Catalog to MPa)(MPa) | 1.08 |
---|---|---|---|---|---|
Screen, Inner Net | 40 Meshes(Standard) | Max. Operating Pressure(MPa·G) | 40 Meshes(Standard) |
How can we improve?
How can we improve?