1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Thin Type Automatic Sensitivity Setting Beam Sensor [Detached Amplifier] SU-7/SH Series (Part Number)

SNX SENSOR OPTIONS SH

Thin Type Automatic Sensitivity Setting Beam Sensor [Detached Amplifier] SU-7/SH Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,614.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It challenges simplicity and downsizing. [Detection Type]Selectable from transmission/reflection/mark sensors, etc.

Part Number
SH-31G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetected Objects Detection Type Light source, emitting element Head Material Amplifier Installation Type Operating Temperature Range
(°C)
Protection Structure Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Product type Connection method
(m)
Cable length Number of core Output Hysteresis Detection distance details
(mm)

฿ 1,805.00

SNX SENSOR OPTIONS SH 1 Piece(s) 15 Day(s) 10Opaque ObjectsThrough-BeamGreen LED[Plastic] ABSSeparate Type-10~60IP6612.56.412.5Sensor headCable type31--100

Loading...

  1. 1

Basic Information

Type Beam Sensors Detection Light Type Standard Head Shape Square
Operating Humidity Range(%) 35::85 Power supply voltage 12-24 V DC ±10%

Please check the type/dimensions/specifications of the part SH-31G in the Thin Type Automatic Sensitivity Setting Beam Sensor [Detached Amplifier] SU-7/SH Series series.

Products with similar specification

Part Number
SH-21
SH-21E
SH-22
SH-32R
SH-33R
SU-7
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetected Objects Detection Type Light source, emitting element Head Material Amplifier Installation Type Operating Temperature Range
(°C)
Protection Structure Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Product type Connection method
(m)
Cable length Number of core Output Hysteresis Detection distance details
(mm)

฿ 1,672.00

1 Piece(s) 40 Day(s) 10Opaque ObjectsThrough-Beam[Infrared] Infrared LED[Plastic] Polycarbonate (Glass Fiber Filled)Separate Type-10~60IP621238Sensor headCable type31--300

฿ 1,672.00

1 Piece(s) 40 Day(s) 10Opaque ObjectsThrough-Beam[Infrared] Infrared LED[Plastic] PolycarbonateSeparate Type-10~60IP621238Sensor headCable type31--300

฿ 1,614.00

1 Piece(s) 20 Day(s) 10Thin Line / Opaque ObjectsReflective[Infrared] Infrared LED[Plastic] Polycarbonate (Glass Fiber Filled)Separate Type-10~60IP6212312Sensor headCable type31-15% or less50

฿ 1,792.00

1 Piece(s) 40 Day(s) 10Opaque Objects / Transparent ObjectsReflective[Red] Red LED[Plastic] ABSSeparate Type-10~60IP6612.56.416.5Sensor headCable type31-15% or less100

฿ 2,435.00

1 Piece(s) 20 Day(s) 10Opaque ObjectsThrough-Beam[Red] Red LED[Plastic] ABSSeparate Type-10~60IP6612.56.412.5Sensor headCable type31--2000

฿ 4,354.00

1 Piece(s) 60 Day(s) -Opaque Objects-[Red] Red LED-Amplifier only-10~55----AmplifierCable type26NPN open-collector transistor--