(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It challenges simplicity and downsizing. [Detection Type]Selectable from transmission/reflection/mark sensors, etc.
Part Number |
---|
SH-21 |
SH-21E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detected Objects | Detection Type | Light source, emitting element | Head Material | Amplifier Installation Type | Operating Temperature Range (°C) | Protection Structure | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Product type | Connection method (m) | Cable length | Number of core | Output | Hysteresis | Detection distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,672.00 | SNX SENSOR OPTIONS SH | 1 Piece(s) | 40 Day(s) | 10 | Opaque Objects | Through-Beam | [Infrared] Infrared LED | [Plastic] Polycarbonate (Glass Fiber Filled) | Separate Type | -10~60 | IP62 | 12 | 3 | 8 | Sensor head | Cable type | 3 | 1 | - | - | 300 | ||
฿ 1,672.00 | SNX SENSOR OPTIONS SH | 1 Piece(s) | 40 Day(s) | 10 | Opaque Objects | Through-Beam | [Infrared] Infrared LED | [Plastic] Polycarbonate | Separate Type | -10~60 | IP62 | 12 | 3 | 8 | Sensor head | Cable type | 3 | 1 | - | - | 300 |
Loading...
Type | Beam Sensors | Detection Light Type | Standard | Head Shape | Square |
---|---|---|---|---|---|
Operating Humidity Range(%) | 35::85 | Power supply voltage | 12-24 V DC ±10% |
How can we improve?
How can we improve?