1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Obstacle Sensor (PX-2 Series) (Part Number)

SENSORS PX

Obstacle Sensor (PX-2 Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,096.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal detection area with few blind spots.
· Area selection based on trajectory conditions.
· 5 m type long distance detection.
· Equipped with automatic interference prevention function.
· Compact and space-saving.
· Equipped with sleep function.
· External sensitivity adjustment function

Part Number
PX-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHead Material Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Product type Connection method
(m)
Cable length Number of core Output Hysteresis Detection distance details
(mm)
Power supply voltage Output operation

฿ 18,735.00

SENSORS PX 1 Piece(s) 60 Day(s) 10[Plastic] ABS-10~5535~85834373Main sensor (Auxiliary sensor connectable model)Cabtyre cable (for input and output) / Connector attached cabtyre cable (auxiliary sensor connection)0.59NPN open-collector transistor15 % or less (white non-glossy paper (300 x 300 mm))300010-31 V DCSelectable either Light-ON or Dark-ON with a switch (Output operation of OUT 1 and OUT 2 is the same.)

Loading...

  1. 1

Basic Information

Type Area Sensor Detected Objects Opaque Objects Detection Type Reflective
Detection Light Type Standard Light source, emitting element Infrared LED Head Shape Square
Protection Structure IP65 Applicable standards EMC

Please check the type/dimensions/specifications of the part PX-24 in the Obstacle Sensor (PX-2 Series) series.

Products with similar specification

Part Number
PX-21
PX-22
PX-23ES
PX-24ES
PX-26
PX-SB1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSHead Material Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Product type Connection method
(m)
Cable length Number of core Output Hysteresis Detection distance details
(mm)
Power supply voltage Output operation

฿ 16,600.00

1 Piece(s) 60 Day(s) 10[Plastic] ABS-10~5535~85834373Main sensor (Standard model / Short sensing range)Cabtyre cable (for input and output)0.55NPN open-collector transistor15 % or less (white non-glossy paper (300 x 300 mm))100010-31 V DCSelectable either Light-ON or Dark-ON with a switch (Output operation of OUT 1 and OUT 2 is the same.)

฿ 19,200.00

1 Piece(s) 20 Day(s) 10[Plastic] ABS-10~5535~85834373Main sensor (Standard model)Cabtyre cable (for input and output)0.55NPN open-collector transistor15 % or less (white non-glossy paper (300 x 300 mm))300010-31 V DCSelectable either Light-ON or Dark-ON with a switch (Output operation of OUT 1 and OUT 2 is the same.)

฿ 20,766.67

1 Piece(s) 60 Day(s) 10[Plastic] ABS-10~5535~85834373Main sensor (Auxiliary sensor connectable model with external control function / Short sensing range)Cabtyre cable (for input and output) / Connector attached cabtyre cable (auxiliary sensor connection)0.512 (for input / output) / 10 (for connection)NPN open-collector transistor15 % or less (white non-glossy paper (300 x 300 mm))100010-31 V DCSelectable either Light-ON or Dark-ON with a switch (Output operation of OUT 1 and OUT 2 is the same.)

฿ 20,766.67

1 Piece(s) 60 Day(s) 10[Plastic] ABS-10~5535~85834373Main sensor (Auxiliary sensor connectable model with external control function)Cabtyre cable (for input and output) / Connector attached cabtyre cable (auxiliary sensor connection)0.512 (for input / output) / 10 (for connection)NPN open-collector transistor15 % or less (white non-glossy paper (300 x 300 mm))300010-31 V DCSelectable either Light-ON or Dark-ON with a switch (Output operation of OUT 1 and OUT 2 is the same.)

฿ 20,781.67

1 Piece(s) 60 Day(s) 10[Plastic] ABS-10~5535~85834373Main sensor (Auxiliary sensor connectable model / Long sensing range)Cabtyre cable (for input and output) / Connector attached cabtyre cable (auxiliary sensor connection)0.59 (for input / output) / 10 (for connection)NPN open-collector transistor15 % or less (white non-glossy paper (300 x 300 mm))500010-31 V DCSelectable either Light-ON or Dark-ON with a switch (Output operation of OUT 1 and OUT 2 is the same.)

฿ 5,096.67

1 Piece(s) 40 Day(s) -[Plastic] Polycarbonate--351862Auxiliary sensorCabtyre cable (for input and output)25Main sensor OUT1 and OR operation-700Supplied from the main sensor (10-31 V DC)-