(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal detection area with few blind spots.
· Area selection based on trajectory conditions.
· 5 m type long distance detection.
· Equipped with automatic interference prevention function.
· Compact and space-saving.
· Equipped with sleep function.
· External sensitivity adjustment function
Part Number |
---|
PX-26 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Head Material | Operating Temperature Range (°C) | Operating Humidity Range (%) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Product type | Connection method (m) | Cable length | Number of core | Output | Hysteresis | Detection distance details (mm) | Power supply voltage | Output operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,781.67 | SENSORS PX | 1 Piece(s) | 60 Day(s) | 10 | [Plastic] ABS | -10~55 | 35~85 | 83 | 43 | 73 | Main sensor (Auxiliary sensor connectable model / Long sensing range) | Cabtyre cable (for input and output) / Connector attached cabtyre cable (auxiliary sensor connection) | 0.5 | 9 (for input / output) / 10 (for connection) | NPN open-collector transistor | 15 % or less (white non-glossy paper (300 x 300 mm)) | 5000 | 10-31 V DC | Selectable either Light-ON or Dark-ON with a switch (Output operation of OUT 1 and OUT 2 is the same.) |
Loading...
Type | Area Sensor | Detected Objects | Opaque Objects | Detection Type | Reflective |
---|---|---|---|---|---|
Detection Light Type | Standard | Light source, emitting element | Infrared LED | Head Shape | Square |
Protection Structure | IP65 | Applicable standards | EMC |
Please check the type/dimensions/specifications of the part PX-26 in the Obstacle Sensor (PX-2 Series) series.
Part Number |
---|
PX-21 |
PX-22 |
PX-23ES |
PX-24 |
PX-24ES |
PX-SB1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Head Material | Operating Temperature Range (°C) | Operating Humidity Range (%) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Product type | Connection method (m) | Cable length | Number of core | Output | Hysteresis | Detection distance details (mm) | Power supply voltage | Output operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,600.00 | 1 Piece(s) | 60 Day(s) | 10 | [Plastic] ABS | -10~55 | 35~85 | 83 | 43 | 73 | Main sensor (Standard model / Short sensing range) | Cabtyre cable (for input and output) | 0.5 | 5 | NPN open-collector transistor | 15 % or less (white non-glossy paper (300 x 300 mm)) | 1000 | 10-31 V DC | Selectable either Light-ON or Dark-ON with a switch (Output operation of OUT 1 and OUT 2 is the same.) | ||
฿ 19,200.00 | 1 Piece(s) | 20 Day(s) | 10 | [Plastic] ABS | -10~55 | 35~85 | 83 | 43 | 73 | Main sensor (Standard model) | Cabtyre cable (for input and output) | 0.5 | 5 | NPN open-collector transistor | 15 % or less (white non-glossy paper (300 x 300 mm)) | 3000 | 10-31 V DC | Selectable either Light-ON or Dark-ON with a switch (Output operation of OUT 1 and OUT 2 is the same.) | ||
฿ 20,766.67 | 1 Piece(s) | 60 Day(s) | 10 | [Plastic] ABS | -10~55 | 35~85 | 83 | 43 | 73 | Main sensor (Auxiliary sensor connectable model with external control function / Short sensing range) | Cabtyre cable (for input and output) / Connector attached cabtyre cable (auxiliary sensor connection) | 0.5 | 12 (for input / output) / 10 (for connection) | NPN open-collector transistor | 15 % or less (white non-glossy paper (300 x 300 mm)) | 1000 | 10-31 V DC | Selectable either Light-ON or Dark-ON with a switch (Output operation of OUT 1 and OUT 2 is the same.) | ||
฿ 18,735.00 | 1 Piece(s) | 60 Day(s) | 10 | [Plastic] ABS | -10~55 | 35~85 | 83 | 43 | 73 | Main sensor (Auxiliary sensor connectable model) | Cabtyre cable (for input and output) / Connector attached cabtyre cable (auxiliary sensor connection) | 0.5 | 9 | NPN open-collector transistor | 15 % or less (white non-glossy paper (300 x 300 mm)) | 3000 | 10-31 V DC | Selectable either Light-ON or Dark-ON with a switch (Output operation of OUT 1 and OUT 2 is the same.) | ||
฿ 20,766.67 | 1 Piece(s) | 60 Day(s) | 10 | [Plastic] ABS | -10~55 | 35~85 | 83 | 43 | 73 | Main sensor (Auxiliary sensor connectable model with external control function) | Cabtyre cable (for input and output) / Connector attached cabtyre cable (auxiliary sensor connection) | 0.5 | 12 (for input / output) / 10 (for connection) | NPN open-collector transistor | 15 % or less (white non-glossy paper (300 x 300 mm)) | 3000 | 10-31 V DC | Selectable either Light-ON or Dark-ON with a switch (Output operation of OUT 1 and OUT 2 is the same.) | ||
฿ 5,096.67 | 1 Piece(s) | 40 Day(s) | - | [Plastic] Polycarbonate | - | - | 35 | 18 | 62 | Auxiliary sensor | Cabtyre cable (for input and output) | 2 | 5 | Main sensor OUT1 and OR operation | - | 700 | Supplied from the main sensor (10-31 V DC) | - |
How can we improve?
How can we improve?