(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Free Power Supply, Compact Beam Sensor (Built-in Power Supply) NX5 Series
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance (m.) : 10 and 30
● Response Time : ≤ 10ms
● Detected Objects : Opaque
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
Type | Beam Sensors | Detected Objects | Opaque Objects | Detection Type | Through-Beam |
---|---|---|---|---|---|
Detection Light Type | Standard | Head Shape | Square | Head Material | Polycarbonate |
Amplifier Installation Type | Built-in Type | Operating Temperature Range(°C) | -20::55 | Operating Humidity Range(%) | 35::85 |
Protection Structure | IP66 | Max. Head Size, Width W(mm) | 35 | Max. Head Size, Height H(mm) | 18 |
Max. Head Size, Length L(mm) | 62 | Detection type | Through-beam | Connection method(m) | Cable type |
Number of core | 5 (emitter: 2-core) | Output | Relay contact 1 c | Reflector | Not included |
Power supply voltage | 24-240 V AC +10-15% or 12-24 V DC +10-15% |
Please check the type/dimensions/specifications of the part NX5-M30B in the Free Power Supply, Compact Beam Sensor (Built-in Power Supply) NX5 Series series.
Part Number |
---|
NX5-M10RA-C5 |
NX5-M10RAD |
NX5-M10RB |
NX5-M10RB-C5 |
NX5-M10RBD |
NX5-M30B-C5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Light source, emitting element | Cable length | Detection distance details (mm) | Output operation |
---|---|---|---|---|---|---|---|---|---|
฿ 3,981.67 | 1 Piece(s) | 40 Day(s) | - | [Red] Red LED | 5 | 10000 | Light-ON | ||
฿ 2,301.67 | 1 Piece(s) | 20 Day(s) | - | [Red] Red LED | 2 | 10000 | Light-ON | ||
฿ 3,306.67 | 1 Piece(s) | 80 Day(s) | - | [Red] Red LED | 2 | 10000 | Dark-ON | ||
฿ 3,981.67 | 1 Piece(s) | 40 Day(s) | - | [Red] Red LED | 5 | 10000 | Dark-ON | ||
฿ 2,298.33 | 1 Piece(s) | 20 Day(s) | - | [Red] Red LED | 2 | 10000 | Dark-ON | ||
฿ 5,880.00 | 1 Piece(s) | 40 Day(s) | 10 | Infrared LED | 5 | 30000 | Dark-ON |
How can we improve?
How can we improve?