(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
General-Purpose Area Sensor (NA40 Series)
Area Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Beam
● Detection Distance (mm.) : 5000
● Sensing modes : Through-Beam
● Detected Objects : Opaque
● Output Mode : NPN
● Number of Optical Axes Minimum/Maximum : 2 and 24
[Application]
Area Sensors are commonly used in industrial applications for example make a safety sensor for machine and so on
Part Number |
---|
NA40-6 |
NA40-6-K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Detected Objects | Detection Type | Detection Light Type | Light source, emitting element | Head Shape | Head Material | Amplifier Installation Type | Operating Temperature Range (°C) | Operating Humidity Range (%) | Protection Structure | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Product type | Connection method (m) | Cable length | Number of core | Output | Numbers of beams | Applicable standards | Detection distance details (mm) | Sensing height/width (mm) | Power supply voltage | Output operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,960.00 | SNX AREA SENSORS NA40 | 1 Piece(s) | Quote | 10 | [Photoelectric Sensor] Area Sensor | Opaque Objects | Through-Beam | Multi-row | [Infrared] Infrared LED | Square | [Aluminum] Aluminum | Built-in Type | -10~50 | 35~85 | IP65 | 30 | 25.5 | 250 | Area sensor | Cable type | 0.5 | 4 (emitter: 3-core) | NPN open-collector transistor | 6 | - | 5000 | 200 | 12-24 V DC ±10% | ON when all beam channels are received / OFF when one or more beam channels are interrupted | ||
฿ 20,325.00 | SNX AREA SENSORS NA40 | 1 Piece(s) | Quote | 10 | [Photoelectric Sensor] Area Sensor | Opaque Objects | Through-Beam | Multi-row | [Infrared] Infrared LED | Square | [Aluminum] Aluminum | Built-in Type | -10~50 | 35~85 | IP65 | 30 | 25.5 | 250 | Area sensor | Cable type | 0.5 | 4 (emitter: 3-core) | NPN open-collector transistor | 6 | Korea’s S-mark certification | 5000 | 200 | 12-24 V DC ±10% | ON when all beam channels are received / OFF when one or more beam channels are interrupted |
Loading...
How can we improve?
How can we improve?