1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
General-Purpose Area Sensor (NA40 Series) (Part Number)

General-Purpose Area Sensor (NA40 Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 399.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-Purpose Area Sensor (NA40 Series)
Area Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Beam
● Detection Distance (mm.) : 5000
● Sensing modes : Through-Beam
● Detected Objects : Opaque
● Output Mode : NPN
● Number of Optical Axes Minimum/Maximum : 2 and 24
[Application]
Area Sensors are commonly used in industrial applications for example make a safety sensor for machine and so on

Part Number
NA40-10
NA40-10-K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Detected Objects Detection Type Detection Light Type Light source, emitting element Head Shape Head Material Amplifier Installation Type Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Protection Structure Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Product type Connection method
(m)
Cable length Number of core Output Numbers of beams Applicable standards Detection distance details
(mm)
Sensing height/width
(mm)
Power supply voltage Output operation

฿ 25,897.00

SNX AREA SENSORS NA40 1 Piece(s) Quote 10[Photoelectric Sensor] Area SensorOpaque ObjectsThrough-BeamMulti-row[Infrared] Infrared LEDSquare[Aluminum] AluminumBuilt-in Type-10~5035~85IP653025.5410Area sensorCable type0.54 (emitter: 3-core)NPN open-collector transistor10-500036012-24 V DC ±10%ON when all beam channels are received / OFF when one or more beam channels are interrupted

฿ 28,309.00

SNX AREA SENSORS NA40 1 Piece(s) Quote 10[Photoelectric Sensor] Area SensorOpaque ObjectsThrough-BeamMulti-row[Infrared] Infrared LEDSquare[Aluminum] AluminumBuilt-in Type-10~5035~85IP653025.5410Area sensorCable type0.54 (emitter: 3-core)NPN open-collector transistor10Korea’s S-mark certification500036012-24 V DC ±10%ON when all beam channels are received / OFF when one or more beam channels are interrupted

Loading...

  1. 1