General Purpose & Slim Body Area Sensor NA2-N

Brand :
PANASONIC

Caution

    Product Description

    · Has an ultra-thin body of just 13 mm and has a maximum detection range of 540 mm
    · [Note: Be Sure to Use a Light Curtain When Using as a Detection Device as Part of Protection for Human Workers]

    Catalog(Apply)

    Slim body 13 mm 0.512 in
    Maximum sensing height 540 mm 21.260 in

    General Purpose & Slim Body Area Sensor NA2-N
    UL Recognaized CE Marking Korean S Mark

    UL , CE , Korean S Mark Approved
    CE : EMC Directive
    UL : Recognition
    Korea's S-mark certification : NA2-□-K only

    Features

    ■Notice of change for conforming to the revised CE Mark related directive
    >> Click here

    • Make sure to use safety light curtains when using a sensing device for personnel protection.
      Refer to safety light curtains.

    Maximum sensing height 540 mm 21.260 in (28 beam channels)

    The thin resin case type area sensor has a sensing hight of 540 mm 21.260 in (28 beam channels), a beam pitch of 20 mm 0.787 in (minimum sensing object of ø30 mm ø1.181 in), and sensing range of 5 m 16.404 ft to meet a variety of needs.

    Maximum sensing height 540 mm 21.260 in (28 beam channels)

    Slim body of just 13 mm 0.512 in thick

    The slim-bodied NA2-N series fits right in your equipment, since it is only 13 mm 0.512 in thick and 30 mm 1.181 in wide. It dose not get in the way of your access to the machine.

    Slim body of just 13 mm 0.512 in thick

    6 types of sensing height

    In addition to the conventional 12, 16, and 20 beam channel types, this new lineup includes 8, 24, and 28 beam channel types. A wide model variation is provided with sensing heights from 540 mm 21.260 in (28 beam channels) to 140 mm 5.512 in (8 beam channels).

    Globally usable

    It conforms to the EMC Directive and obtains the UL Recognition. Products that has obtained the Korea's S-mark certification are available as well.
    Moreover, PNP output type which is much in demand in Europe is also available.

    Clearly visible wide job indicator

    Both the receiver and the emitter feature job indicators, 102 mm 4.016 in wide, with red bright LEDs.
    When the sensing output and the job indicator input are connected, the job indicator can be used as a large operation indicator.

    Clearly visible wide job indicator

    Interference prevention for parallel installation

    By setting different emission frequencies for two sensors, mutual interference can be prevented. There is no problem even when the sensors are parallel installed for wide detections area coverage. Moreover, the set frequencies can be identified by how many times the emitting indicators is light up.

    Interference prevention for parallel installation

    Selectable lighting pattern

    The operation of the job indicator can be selected using the operation mode selection switch.

    Selectable lighting pattern
    Selectable lighting pattern

    Convenient test input (emission halt) function

    Beam output can be stopped via the input of an external signal. This is an useful test input (emission halt) function when beginning operation.

    Convenient test input (emission halt) function

    Note: The photo above shows an 8 beam channels type. The operation mode selection switch is equipped on the left side of the main body for models other than the 8 beam channels type.

    Applications

    Detecting falling objects whose path is uncertain
    Detecting falling objects whose path is uncertain
    Detecting a loop
    Detecting a loop
    Preventing wrong parts picking
    Preventing wrong parts picking
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    General Purpose & Slim Body Area Sensor NA2-N | PANASONIC | MISUMI Thailand