(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Making high-precision laser sensing more accessible and easier to use.
Part Number |
---|
LS-401 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection Type | Detection Light Type | Light source, emitting element | Head Material | Amplifier Installation Type | Protection Structure | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Product type | Connection method (m) | Cable length | Number of core | Output | Reflector | Timer function | Applicable standards | Detection distance details (mm) | Power supply voltage | Output operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,425.00 | SNX LASER SENSORS LS | 1 Piece(s) | 80 Day(s) | 10 | - | Standard | - | [Plastic] Heat Resistant ABS | Amplifier only | - | - | - | - | Amplifier Connector type Laser sensor | Connector type | - | - | NPN open-collector transistor | RF-310 (for coaxial retroreflective type) | Available | - | - | 12-24 V DC ±10% | Selectable either Light-ON or Dark-ON, with jog switch |
Loading...
Type | Fiber Sensor | Detected Objects | Opaque Objects | Head Shape | Square |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -10::50 | Operating Humidity Range(%) | 35::85 |
Please check the type/dimensions/specifications of the part LS-401 in the Digital Laser Sensor LS-400 series.
Part Number |
---|
LS-401-C2 |
LS-401P |
LS-401P-C2 |
LS-H21 |
LS-H21-A |
LS-H21-C5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Detection Type | Detection Light Type | Light source, emitting element | Head Material | Amplifier Installation Type | Protection Structure | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Product type | Connection method (m) | Cable length | Number of core | Output | Reflector | Timer function | Applicable standards | Detection distance details (mm) | Power supply voltage | Output operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,931.67 | 1 Piece(s) | 80 Day(s) | 10 | - | Standard | - | [Plastic] Heat Resistant ABS | Amplifier only | - | - | - | - | Amplifier Cable type Laser sensor | Cable type | 2 | 5 | NPN open-collector transistor | RF-310 (for coaxial retroreflective type) | Available | - | - | 12-24 V DC ±10% | Selectable either Light-ON or Dark-ON, with jog switch | ||
฿ 11,418.33 | 1 Piece(s) | 80 Day(s) | 10 | - | Standard | - | [Plastic] Heat Resistant ABS | Amplifier only | - | - | - | - | Amplifier Connector type Laser sensor | Connector type | - | - | PNP open-collector transistor | RF-310 (for coaxial retroreflective type) | Available | - | - | 12-24 V DC ±10% | Selectable either Light-ON or Dark-ON, with jog switch | ||
฿ 11,931.67 | 1 Piece(s) | 80 Day(s) | 10 | - | Standard | - | [Plastic] Heat Resistant ABS | Amplifier only | - | - | - | - | Amplifier Cable type Laser sensor | Cable type | 2 | 5 | PNP open-collector transistor | RF-310 (for coaxial retroreflective type) | Available | - | - | 12-24 V DC ±10% | Selectable either Light-ON or Dark-ON, with jog switch | ||
฿ 11,931.67 | 1 Piece(s) | 60 Day(s) | 10 | Reflective | Laser | [Red] Red semiconductor laser, Class 2 | [Plastic] Polybutylene Terephthalate (PBT) | Separate Type | IP40 | 25 | 11.2 | 31 | Sensor head, Diffuse reflective type | Cable type (with connector for amplifier) | 2 | 1 | - | Not included | - | JIS / IEC / GB | 30-1000 | - | - | ||
฿ 12,371.67 | 1 Piece(s) | 60 Day(s) | 10 | Reflective | Laser | [Red] Red semiconductor laser class1 | [Plastic] Polybutylene Terephthalate (PBT) | Separate Type | IP40 | 25 | 11.2 | 31 | Sensor head, Diffuse reflective type | Cable type (with connector for amplifier) | 2 | 1 | - | Not included | - | JIS / IEC / GB | 30-500 | - | - | ||
฿ 12,875.00 | 1 Piece(s) | 60 Day(s) | 10 | Reflective | Laser | [Red] Red semiconductor laser, Class 2 | [Plastic] Polybutylene Terephthalate (PBT) | Separate Type | IP40 | 25 | 11.2 | 31 | Sensor head, Diffuse reflective type | Cable type (with connector for amplifier) | 5 | 1 | - | Not included | - | JIS / IEC / GB | 30-1000 | - | - |
How can we improve?
How can we improve?