1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Digital Laser Sensor LS-400 (Part Number)

SNX LASER SENSORS LS

Digital Laser Sensor LS-400
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,535.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Making high-precision laser sensing more accessible and easier to use.

Part Number
LS-H91F-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection Type Detection Light Type Light source, emitting element Head Material Amplifier Installation Type Protection Structure Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Product type Connection method
(m)
Cable length Number of core Output Reflector Timer function Applicable standards Detection distance details
(mm)
Power supply voltage Output operation

฿ 12,875.00

SNX LASER SENSORS LS 1 Piece(s) 60 Day(s) 10RetroreflectiveLaser[Red] Red semiconductor laser class1[Plastic] Polybutylene Terephthalate (PBT)Separate TypeIP402511.231Sensor head, Coaxial retroreflective typeCable type (with connector for amplifier)21-RF-330-JIS / IEC / FDA100-5000--

Loading...

  1. 1

Basic Information

Type Fiber Sensor Detected Objects Opaque Objects Head Shape Square
Operating Temperature Range(°C) -10::50 Operating Humidity Range(%) 35::85

Please check the type/dimensions/specifications of the part LS-H91F-A in the Digital Laser Sensor LS-400 series.

Products with similar specification

Part Number
LS-401P-C2
LS-H21
LS-H21-A
LS-H91F-A-Y
LS-H91F-Y
LS-H92
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetection Type Detection Light Type Light source, emitting element Head Material Amplifier Installation Type Protection Structure Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Product type Connection method
(m)
Cable length Number of core Output Reflector Timer function Applicable standards Detection distance details
(mm)
Power supply voltage Output operation

฿ 11,931.67

1 Piece(s) 80 Day(s) 10-Standard-[Plastic] Heat Resistant ABSAmplifier only----Amplifier Cable type Laser sensorCable type25PNP open-collector transistorRF-310 (for coaxial retroreflective type)Available--12-24 V DC ±10%Selectable either Light-ON or Dark-ON, with jog switch

฿ 11,931.67

1 Piece(s) 60 Day(s) 10ReflectiveLaser[Red] Red semiconductor laser, Class 2[Plastic] Polybutylene Terephthalate (PBT)Separate TypeIP402511.231Sensor head, Diffuse reflective typeCable type (with connector for amplifier)21-Not included-JIS / IEC / GB30-1000--

฿ 12,371.67

1 Piece(s) 60 Day(s) 10ReflectiveLaser[Red] Red semiconductor laser class1[Plastic] Polybutylene Terephthalate (PBT)Separate TypeIP402511.231Sensor head, Diffuse reflective typeCable type (with connector for amplifier)21-Not included-JIS / IEC / GB30-500--

฿ 11,991.67

1 Piece(s) 60 Day(s) 10RetroreflectiveLaser[Red] Red semiconductor laser class1[Plastic] Polybutylene Terephthalate (PBT)Separate TypeIP402511.231Sensor head, Coaxial retroreflective typeCable type (with connector for amplifier)21-Not included-JIS / IEC / FDA100-5000--

฿ 11,486.67

1 Piece(s) 60 Day(s) 10RetroreflectiveLaser[Red] Red semiconductor laser, Class 2[Plastic] Polybutylene Terephthalate (PBT)Separate TypeIP402511.231Sensor head, Coaxial retroreflective typeCable type (with connector for amplifier)21-Not included-JIS / IEC / FDA100-7000--

฿ 13,330.00

1 Piece(s) 60 Day(s) 10RetroreflectiveLaser[Red] Red semiconductor laser, Class 2[Plastic] Polybutylene Terephthalate (PBT)Separate TypeIP402511.231Sensor head, Coaxial retroreflective typeCable type (with connector for amplifier)21-RF-230-JIS / IEC / GB200-30000--