1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Ultra-compact Laser Collimated Beam Sensor HL-T1 (Part Number)

Ultra-compact Laser Collimated Beam Sensor HL-T1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,919.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small sized sensor head and high-functioning intelligent controller.

[Features]
Achievement of excellent operation: All the operations can be performed easily while viewing the digital display by using the crisscross key.
· Enables calculation of 2 sensors.: By connecting the calculation unit (option) within the controller, calculation of 2 sensors is possible (addition, subtraction).
· Digital panel controller is not required.

Part Number
HL-T1005A
HL-T1005F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Detected Objects Detection Type Detection Light Type Light source, emitting element Head Shape Head Material Amplifier Installation Type Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Product type Connection method
(m)
Cable length Number of core Detection distance details
(mm)
Sensing height/width
(mm)
Power supply voltage

฿ 40,150.00

SNXLASERSENSORSHL-T1 1 Piece(s) Quote 10[Photoelectric Sensor] Line sensorOpaque ObjectsThrough-BeamLaser[Red] Red semiconductor laser class1Square[Plastic] Polyetherimide (PEI)Separate Type0~5035~85151534Sensor headCable with connector0.53500524 V DC ±10%

฿ 40,150.00

SNX LASER SENSORS HL-T1 1 Piece(s) Quote 10[Photoelectric Sensor] Line sensorOpaque ObjectsThrough-BeamLaser[Red] Red semiconductor laser, Class 2Square[Plastic] Polyetherimide (PEI)Separate Type0~5035~85151534Sensor headCable with connector0.53500524 V DC ±10%

Loading...

  1. 1