(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small sized sensor head and high-functioning intelligent controller.
[Features]
Achievement of excellent operation: All the operations can be performed easily while viewing the digital display by using the crisscross key.
· Enables calculation of 2 sensors.: By connecting the calculation unit (option) within the controller, calculation of 2 sensors is possible (addition, subtraction).
· Digital panel controller is not required.
Part Number |
---|
HL-T1005A |
HL-T1005F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Detected Objects | Detection Type | Detection Light Type | Light source, emitting element | Head Shape | Head Material | Amplifier Installation Type | Operating Temperature Range (°C) | Operating Humidity Range (%) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Product type | Connection method (m) | Cable length | Number of core | Detection distance details (mm) | Sensing height/width (mm) | Power supply voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40,150.00 | SNXLASERSENSORSHL-T1 | 1 Piece(s) | Quote | 10 | [Photoelectric Sensor] Line sensor | Opaque Objects | Through-Beam | Laser | [Red] Red semiconductor laser class1 | Square | [Plastic] Polyetherimide (PEI) | Separate Type | 0~50 | 35~85 | 15 | 15 | 34 | Sensor head | Cable with connector | 0.5 | 3 | 500 | 5 | 24 V DC ±10% | ||
฿ 40,150.00 | SNX LASER SENSORS HL-T1 | 1 Piece(s) | Quote | 10 | [Photoelectric Sensor] Line sensor | Opaque Objects | Through-Beam | Laser | [Red] Red semiconductor laser, Class 2 | Square | [Plastic] Polyetherimide (PEI) | Separate Type | 0~50 | 35~85 | 15 | 15 | 34 | Sensor head | Cable with connector | 0.5 | 3 | 500 | 5 | 24 V DC ±10% |
Loading...
How can we improve?
How can we improve?