1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Wafer Alignment Sensor HD-T1 Series

LED Wafer Alignment Sensor HD-T1 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,536.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Even with safe LED lights, high performance similar to laser sensor is realized. High resolution 30 μm.

[Features]
· As it adopts a safe red color LED as a light source, hence no unnecessary safety measures are required.
· There is no requirement of the protective cover for the laser light, or the FDA standard that is necessary for usage in USA.
· One touch connector connects the sensor head to the controller.
· Requirement of minimum wiring workload, and maintenance.
· Current consumption of the sensor head and the controller is less than 70mA.
· We realized low power consumption comparable to photoelectric sensor.
· As the performance of the red LED light source is comparable to that of the laser sensor. Highly precise detection is possible.
· Since emitter and receiver have similar form, troublesome optical axis adjustment is unnecessary.
· Further, as the sensing width and distance can cover a 30 mm wide area, it can accommodate wafers of various sizes.
· In addition to the span adjustment function, the analog output (1 to 5 V) has a convenient shift adjustment function that can shift the analog voltage within ±0.5 V range

Part Number
HD-T1C
HD-T1030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Connectable sensor Sensing width
(mm)
Sensing range
(mm)
Material Cable Cable lenght
(m)

฿ 20,536.67

SENSORS HD 1 Piece(s) Quote 10ControllerHD-T1030--Enclosure: Heat-resistant ABS, Connector cover: Heat-resistant ABS, Adjuster cover: PolycarbonateHeat-resistant PVC cable (with a connector at the end)0.5

฿ 54,198.33

SENSORS HD 1 Piece(s) 15 Day(s) 10Sensor head-3030Enclosure: PEI, Front cover: Glass, Mounting base: Aluminum0.22 mm2 3-core heat-resistant PVC cable0.3

Loading...

  1. 1

Basic Information

Ambient temperature(°C) 0 to 40 Ambient humidity(% RH) 35 to 85