1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lens for Fiber (FV-LE1)

SNX SENSOR OPTIONS FV

Lens for Fiber (FV-LE1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Fiber optional item. [Detected Object]opaque object/small area

Part Number
FV-LE1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetected Objects Detection Type Head Shape Head Material Amplifier Installation Type Standard Detected Subject
(Ø)
Operating Temperature Range
(°C)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Product type Accessory

฿ 1,345.00

SNX SENSOR OPTIONS FV 1 Piece(s) 20 Day(s) 10-Through-BeamCylinder[Aluminum] A6061-T6---60~350--9.2Vacuum-resistant expansion lens-

Loading...

  1. 1

Basic Information

Type Lens

Please check the type/dimensions/specifications of the part FV-LE1 in the Lens for Fiber series.

Products with similar specification

Part Number
FV-SV2
FX-LE1
FX-LE2
FX-MR1
FX-MR2
FX-MR3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetected Objects Detection Type Head Shape Head Material Amplifier Installation Type Standard Detected Subject
(Ø)
Operating Temperature Range
(°C)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Product type Accessory

฿ 4,820.00

1 Piece(s) 20 Day(s) 10-Through-BeamSquareSUS303---60~3009.54.510.5Vacuum-resistant side-view lens-

฿ 485.00

1 Piece(s) 20 Day(s) 10--ScrewBrass Nickel Plated---60~350-4.39.2Expansion lens-

฿ 2,638.33

1 Piece(s) 20 Day(s) 10-Through-BeamCylinderSUS303Separate Type--60~350-10.222.2Super-expansion lens-

฿ 1,066.67

1 Piece(s) 40 Day(s) 10Small AreaReflectiveScrew[Aluminum] Aluminum (Black Alumite)-0.5-40~70-420.2Pinpoint spot lens-

฿ 1,626.67

1 Piece(s) 60 Day(s) 10Opaque ObjectsReflectiveScrew[Aluminum] Aluminum (Black Alumite)---40~70-827.1Zoom lens-

฿ 1,346.67

1 Piece(s) 20 Day(s) 10Small AreaReflectiveScrew[Aluminum] Aluminum (Black Alumite)---40~70-4.515Finest spot lens-