(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Simple and easy fiber sensor only for "look" and "turn."
Detected Objects | Opaque Objects | Detection Light Type | Standard | Head Shape | Square |
---|---|---|---|---|---|
Head Material | Heat Resistant ABS | Operating Temperature Range(°C) | -10::55 | Operating Humidity Range(%) | 35::85 |
Timer function | Available | Power supply voltage | 12 V DC ±10 % | Output operation | Switchable either Light-ON or Dark-ON |
Please check the type/dimensions/specifications of the part FX-411 in the Digital Fiber Sensor FX-410 Series series.
Part Number |
---|
FX-411-C2 |
FX-411B |
FX-411B-C2 |
FX-411BP |
FX-411BP-C2 |
FX-411G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Light source, emitting element | Connection method (m) | Cable length | Output |
---|---|---|---|---|---|---|---|---|---|
฿ 7,505.00 | 1 Piece(s) | 80 Day(s) | 10 | [Red] Red LED | With cabtyre cable | 2 | NPN open-collector transistor | ||
฿ 7,373.33 | 1 Piece(s) | 15 Day(s) | 10 | Blue LED | Connector type | - | NPN open-collector transistor | ||
฿ 7,713.33 | 1 Piece(s) | Quote | 10 | Blue LED | With cabtyre cable | 2 | NPN open-collector transistor | ||
฿ 7,373.33 | 1 Piece(s) | 15 Day(s) | 10 | Blue LED | Connector type | - | PNP open-collector transistor | ||
฿ 7,713.33 | 1 Piece(s) | Quote | 10 | Blue LED | With cabtyre cable | 2 | PNP open-collector transistor | ||
฿ 7,373.33 | 1 Piece(s) | 20 Day(s) | 10 | Green LED | Connector type | - | NPN open-collector transistor |
How can we improve?
How can we improve?