(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Equipped with 12-turn potentiometer for fine adjustment.
Type | Fiber Sensor (Amplifier) | Detected Objects | Opaque Objects | Detection Light Type | Standard |
---|---|---|---|---|---|
Head Shape | Square | Head Material | Heat Resistant ABS | Amplifier Installation Type | Amplifier only |
Operating Temperature Range(°C) | -10::55 | Operating Humidity Range(%) | 35::85 | Connection method(m) | Connector type |
Timer function | Available | Power supply voltage | 12-24 V DC ±10% | Output operation | Selectable either Light-ON or Dark-ON, with selection switch |
Please check the type/dimensions/specifications of the part FX-311 in the Manually Set Fiber Sensor FX-311 series.
Part Number |
---|
FX-311B |
FX-311BP |
FX-311G |
FX-311GP |
FX-311P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Light source, emitting element | Output |
---|---|---|---|---|---|---|---|
฿ 6,185.00 | 1 Piece(s) | 15 Day(s) | 10 | Blue LED | NPN open-collector transistor | ||
฿ 6,185.00 | 1 Piece(s) | 15 Day(s) | 10 | Blue LED | PNP open-collector transistor | ||
฿ 6,185.00 | 1 Piece(s) | 20 Day(s) | 10 | Green LED | NPN open-collector transistor | ||
฿ 6,185.00 | 1 Piece(s) | 15 Day(s) | 10 | Green LED | PNP open-collector transistor | ||
฿ 6,065.00 | 1 Piece(s) | 80 Day(s) | 10 | [Red] Red LED | PNP open-collector transistor |
How can we improve?
How can we improve?