(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Easy to understand even for beginners. Optimal settings can be achieved with simple operations.
Part Number |
---|
FX-301-F |
FX-301-F7 |
FX-301P-F |
FX-301P-F7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Product type | Output | Timer function |
---|---|---|---|---|---|---|---|---|---|
฿ 7,486.67 | SNX FIBER SENSORS FX-300 | 1 Piece(s) | 80 Day(s) | 10 | Amplifier (for liquid detection fiber) | NPN open-collector transistor | Available | ||
฿ 7,308.33 | SNX FIBER SENSORS FX-300 | 1 Piece(s) | 15 Day(s) | 10 | Amplifier (for leak detection fiber) | NPN open-collector transistor | None | ||
฿ 7,486.67 | SNX FIBER SENSORS FX-300 | 1 Piece(s) | 15 Day(s) | 10 | Amplifier (for liquid detection fiber) | PNP open-collector transistor | Available | ||
฿ 7,308.33 | SNX FIBER SENSORS FX-300 | 1 Piece(s) | 15 Day(s) | 10 | Amplifier (for leak detection fiber) | PNP open-collector transistor | None |
Loading...
Type | Fiber Sensor (Amplifier) | Detection Light Type | Standard | Light source, emitting element | Red LED |
---|---|---|---|---|---|
Head Shape | Square | Head Material | Heat Resistant ABS | Amplifier Installation Type | Amplifier only |
Operating Temperature Range(°C) | 0::50 | Operating Humidity Range(%) | 35::85 | Amplifier Function (Selectable only when Amplifier is installed) | Threshold Automatic Correction |
Connection method(m) | Connector type | Power supply voltage | 12 V DC ±10 % |
How can we improve?
How can we improve?