1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital Fiber Sensor FX-100

Digital Fiber Sensor FX-100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,628.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Digital Fiber Sensor FX-100 SERIES, from Panasonic.
- Good dual digital display, the threshold value and incident light intensity can be both confirmed at the same time.
- Commercially available connectors are used, so that the processing costs for connection cables can be greatly reduced.
- Saving space with a very slim body at only width of 9 mm (0.354 inch).
- Output type can be selected both NPN and PNP.

Part Number
FX-101
FX-101-CC2
FX-101P
FX-101P-CC2
FX-102
FX-102-CC2
FX-102P
FX-102P-CC2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSProduct type Connection method
(m)
Cable length Output Timer function Fiber (classification name) Number of connectable units Accessory

฿ 3,835.00

SNXSENSOROPTIONSFX 1 Piece(s) Same day 10Digital fiber sensor (standard type)/red LEDConnector connection typeTotal length of up to 100 m supported when using a cable of 0.3 mm2 or greaterNPN open-collector transistorOn/off-delay timer, enabled-disabled switchableAmplifier, connector type, standard typeTemperature: (When 4 to 7 units are in close contact: -10 to +50°C, when 8 to 16 units are in close contact: -10 to +45°CFC-FX-1 (protective cover): 1 pc. included for products manufactured after July 2011

฿ 3,628.95

SNX FIBER SENSORS FX-100 1 Piece(s) 3 Day(s) 10Digital fiber sensor/standard type/cable setCN-14A-C2 cable with connector2NPN open-collector transistor-Amplifier, cable set, standard type-FC-FX-1 (protective cover): 1 pc. / CN-14A-C2 (cable with connector 2 m): 1 pc. included for products manufactured after July 2011

฿ 4,023.33

SNX SENSOR OPTIONS FX 1 Piece(s) 40 Day(s) 10Digital fiber sensor (standard type)/red LEDConnector connection typeTotal length of up to 100 m supported when using a cable of 0.3 mm2 or greaterPNP open-collector transistorOn/off-delay timer, enabled-disabled switchableAmplifier, connector type, standard typeTemperature: (When 4 to 7 units are in close contact: -10 to +50°C, when 8 to 16 units are in close contact: -10 to +45°CFC-FX-1 (protective cover): 1 pc. included for products manufactured after July 2011

฿ 3,996.67

SNX FIBER SENSORS FX-100 1 Piece(s) 40 Day(s) 10Digital fiber sensor/standard type/cable setCN-14A-C2 cable with connector2PNP open-collector transistor-Amplifier, cable set, standard type-FC-FX-1 (protective cover): 1 pc. / CN-14A-C2 (cable with connector 2 m): 1 pc. included for products manufactured after July 2011

฿ 4,023.33

SNX SENSOR OPTIONS FX 1 Piece(s) 40 Day(s) 10-Connector connection typeTotal length of up to 100 m supported when using a cable of 0.3 mm2 or greaterNPN open-collector transistorOn/off-delay timer, enabled-disabled switchableAmplifier, long-range typeTemperature: (When 4 to 7 units are in close contact: -10 to +50°C, when 8 to 16 units are in close contact: -10 to +45°CFC-FX-1 (protective cover): 1 pc. included for products manufactured after July 2011

฿ 3,996.67

SNX FIBER SENSORS FX-100 1 Piece(s) 40 Day(s) 10Digital fiber sensor/long-range type/cable setCN-14A-C2 cable with connector2NPN open-collector transistor-Amplifier, cable set, long-range type-FC-FX-1 (protective cover): 1 pc. / CN-14A-C2 (cable with connector 2 m): 1 pc. included for products manufactured after July 2011

฿ 4,023.33

SNX SENSOR OPTIONS FX 1 Piece(s) 40 Day(s) 10-Connector connection typeTotal length of up to 100 m supported when using a cable of 0.3 mm2 or greaterPNP open-collector transistorOn/off-delay timer, enabled-disabled switchableAmplifier, long-range typeTemperature: (When 4 to 7 units are in close contact: -10 to +50°C, when 8 to 16 units are in close contact: -10 to +45°CFC-FX-1 (protective cover): 1 pc. included for products manufactured after July 2011

฿ 3,996.67

SNX FIBER SENSORS FX-100 1 Piece(s) 20 Day(s) 10Digital fiber sensor/long-range type/cable setCN-14A-C2 cable with connector2PNP open-collector transistor-Amplifier, cable set, long-range type-FC-FX-1 (protective cover): 1 pc. / CN-14A-C2 (cable with connector 2 m): 1 pc. included for products manufactured after July 2011

Loading...

  1. 1

Basic Information

Type Fiber Sensor (Amplifier) Detected Objects Opaque Objects Detection Type Through-Beam
Detection Light Type Standard Light source, emitting element Red LED Head Shape Square
Head Material Polycarbonate Amplifier Installation Type Amplifier only Operating Temperature Range(°C) -10::55
Operating Humidity Range(%) 35::85 Power supply voltage 12-24 V DC ±10% Output operation ON at light entry / ON at no light entry, switched via SET mode