1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ultra-Compact Laser Sensor With Built-in Amplifier (EX-L200) (EX-L211)

SNX PHOTOELECTRIC SENSORS EX

Ultra-Compact Laser Sensor With Built-in Amplifier (EX-L200) (EX-L211)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Amplifier Built-in Ultra-compact Laser Sensor, EX-L200 series from PANASONIC.
- 4 types of sensors are available, THRU-BEAM TYPE, REFLECTIVE TYPE, SPOT REFLECTIVE TYPE and CONVERGENT REFLECTIVE TYPE.
- The sensor can be used even in environment where water or dust present because of its protection structure IP67.
- The output operation switching input enables the switching of Light-ON or Dark-ON in one unit. This prevents ordering mistake and reduces the maintenance of spare parts.
- This product is classified as a Class 1 Laser Product in IEC / JIS standards and in FDA regulations.

Part Number
EX-L211
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetected Objects Detection Type Max. Head Size, Width W
(mm)
Max. Head Size, Length L
(mm)
Product type Number of core Output Hysteresis Detection distance details
(mm)

฿ 8,911.40

SNX PHOTOELECTRIC SENSORS EX 1 Piece(s) 3 Day(s) 10Opaque ObjectsThrough-Beam1223.4Through-beam4 (emitter: 2)NPN open-collector transistor-1000

Loading...

  1. 1

Basic Information

Type Laser Sensor Detection Light Type Laser Head Shape Square
Amplifier Installation Type Built-in Type Operating Temperature Range(°C) -10::55 Operating Humidity Range(%) 35::85
Protection Structure IP67 Max. Head Size, Height H(mm) 8.2 Connection method(m) Cable type
Cable length 2 Power supply voltage 12-24 V DC ±10% Output operation Light-ON / Dark-ON selectable by the output operation switching input