1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Limited Reflective Beam Sensor [Built-in Amplifier] (EX-40)

Limited Reflective Beam Sensor [Built-in Amplifier] (EX-40)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,609.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Limited Reflective Beam Sensor [Built-in Amplifier] (EX-40)
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance (mm.) : 5-38,10-70 and 20-35
● Output Mode : NPN
● Sensing modes : Diffuse-reflective
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on

Part Number
EX-42-C5
EX-43
EX-43-C5
EX-44
EX-44-C5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection Light Type Light source, emitting element Smallest Detected Subject
(Ø)
Detection Type (Selectable only with Reflection Type) Cable length Hysteresis Detection distance details
(mm)

฿ 4,155.00

SNX PHOTOELECTRIC SENSORS EX 1 Piece(s) 80 Day(s) 10Diffuse light[Infrared] Infrared LED (modulation type)0.2[Limited Reflective] Diffuse light type5Hysteresis 15% or Less(50x50mm White Non-glossy paper)5~38

฿ 3,995.00

SNX PHOTOELECTRIC SENSORS EX 1 Piece(s) Same day 10Small Spots-0.03[Limited Reflective] Spot Light Type2Hysteresis 10% or Less(50x50mm White Non-glossy paper)20~35

฿ 4,543.33

SNX PHOTOELECTRIC SENSORS EX 1 Piece(s) 80 Day(s) 10Small Spots-0.03[Limited Reflective] Spot Light Type5Hysteresis 10% or Less(50x50mm White Non-glossy paper)20~35

฿ 3,609.00

SNX PHOTOELECTRIC SENSORS EX 1 Piece(s) Same day 10Diffuse light[Infrared] Infrared LED (modulation type)0.2[Limited Reflective] Diffuse light type, long distance2Hysteresis 15% or Less(50x50mm White Non-glossy paper)10~70

฿ 4,540.00

SNX PHOTOELECTRIC SENSORS EX 1 Piece(s) 80 Day(s) 10Diffuse light[Infrared] Infrared LED (modulation type)0.2[Limited Reflective] Diffuse light type, long distance5Hysteresis 15% or Less(50x50mm White Non-glossy paper)10~70

Loading...

  1. 1

Basic Information

Type Beam Sensors Detected Objects Opaque Objects / Thin Line Detection Type Reflective
Head Shape Square Amplifier Installation Type Built-in Type Operating Temperature Range(°C) -25::55
Operating Humidity Range(%) 35::85 Protection Structure IP67 Max. Head Size, Width W(mm) 18
Max. Head Size, Height H(mm) 10 Max. Head Size, Length L(mm) 30 Connection method(m) 0.2 mm2 cabtyre cable
Number of core 3 Output NPN open-collector transistor Power supply voltage 12-24 V DC ±10%
Output operation Light-ON