1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Slim Beam Sensor [Built-in Amplifier] (EX-10 Ver. 2) (EX-15)

SNXPHOTOELECTRICSENSORSEX

Ultra-Slim Beam Sensor [Built-in Amplifier] (EX-10 Ver. 2) (EX-15)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra-Slim Beam Sensor [Built-in Amplifier] (EX-10 Ver. 2)
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Ultra-Slim
● Detection Distance Minimum/Maximum (mm.) : 2 and 1000
● Sensing modes : Diffuse beam and Thru-beam
● Detected Objects : Opaque and Thin Line
● Output Mode : NPN and PNP
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on

Part Number
EX-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetected Objects Detection Type Detection Light Type Smallest Detected Subject
(Ø)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Product type Connection method
(m)
Cable length Number of core Output Hysteresis Detection distance details
(mm)
Output operation

฿ 3,940.00

SNXPHOTOELECTRICSENSORSEX 1 Piece(s) 3 Day(s) 10Opaque ObjectsThrough-BeamStandard1103.5Standard typeStandard cable23NPN open-collector transistor-150Switchable either Light-ON or Dark-ON

Loading...

  1. 1

Basic Information

Type Beam Sensors Head Shape Square Amplifier Installation Type Built-in Type
Operating Temperature Range(°C) -25::55 Operating Humidity Range(%) 35::85 Protection Structure IP67
Max. Head Size, Length L(mm) 4.5 Power supply voltage 12-24 V DC ±10%

Please check the type/dimensions/specifications of the part EX-15 in the Ultra-Slim Beam Sensor [Built-in Amplifier] (EX-10 Ver. 2) series.

Products with similar specification

Part Number
EX-11A-R
EX-11B
EX-11B-C5
EX-15-C5
EX-15E
EX-15E-C5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetected Objects Detection Type Detection Light Type Smallest Detected Subject
(Ø)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Product type Connection method
(m)
Cable length Number of core Output Hysteresis Detection distance details
(mm)
Output operation

฿ 3,821.67

1 Piece(s) 90 Day(s) 10Opaque ObjectsThrough-BeamStandard1103.5Standard typeBending-resistant cable23NPN open-collector transistor-150Light-ON

฿ 2,397.00

1 Piece(s) Same day 10Opaque ObjectsThrough-BeamStandard1103.5Standard typeStandard cable23 (emitter: 2)NPN open-collector transistor-150Dark-ON

฿ 3,926.67

1 Piece(s) 20 Day(s) 10Opaque ObjectsThrough-BeamStandard1103.5Standard typeStandard cable53 (emitter: 2)NPN open-collector transistor-150Dark-ON

฿ 4,875.00

1 Piece(s) 15 Day(s) 10Opaque ObjectsThrough-BeamStandard1103.5Standard typeStandard cable53NPN open-collector transistor-150Switchable either Light-ON or Dark-ON

฿ 3,940.00

1 Piece(s) Same day 10Opaque ObjectsThrough-BeamStandard11014.5Standard typeStandard cable23NPN open-collector transistor-150Switchable either Light-ON or Dark-ON

฿ 4,875.00

1 Piece(s) 15 Day(s) 10Opaque ObjectsThrough-BeamStandard11014.5Standard typeStandard cable53NPN open-collector transistor-150Switchable either Light-ON or Dark-ON