(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultra-Slim Beam Sensor [Built-in Amplifier] (EX-10 Ver. 2)
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Ultra-Slim
● Detection Distance Minimum/Maximum (mm.) : 2 and 1000
● Sensing modes : Diffuse beam and Thru-beam
● Detected Objects : Opaque and Thin Line
● Output Mode : NPN and PNP
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
Part Number |
---|
EX-11SA-PN |
EX-11SB-PN |
EX-13SA-PN |
EX-13SB-PN |
EX-19SA-PN |
EX-19SB-PN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detected Objects | Detection Type | Detection Light Type | Smallest Detected Subject (Ø) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Product type | Connection method (m) | Cable length | Number of core | Output | Hysteresis | Detection distance details (mm) | Output operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,320.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 15 Day(s) | - | Opaque Objects | Through-Beam | Standard | - | 10 | 3.5 | Narrow beam type | Standard cable | 2 | 3 (emitter: 2) | PNP open-collector transistor | - | 150 | Light-ON | ||
฿ 3,320.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 15 Day(s) | - | Opaque Objects | Through-Beam | Standard | - | 10 | 3.5 | Narrow beam type | Standard cable | 2 | 3 (emitter: 2) | PNP open-collector transistor | - | 150 | Dark-ON | ||
฿ 3,310.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 15 Day(s) | - | Opaque Objects | Through-Beam | Standard | - | 10 | 3.5 | Narrow beam type | Standard cable | 2 | 3 (emitter: 2) | PNP open-collector transistor | - | - | Light-ON | ||
฿ 3,320.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 20 Day(s) | - | Opaque Objects | Through-Beam | Standard | - | 10 | 3.5 | Narrow beam type | Standard cable | 2 | 3 (emitter: 2) | PNP open-collector transistor | - | - | Dark-ON | ||
฿ 3,637.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 15 Day(s) | - | Opaque Objects | Through-Beam | Standard | - | 10 | 3.5 | Narrow beam type | Standard cable | 2 | 3 (emitter: 2) | PNP open-collector transistor | - | 1000 | Light-ON | ||
฿ 3,637.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 15 Day(s) | - | Opaque Objects | Through-Beam | Standard | - | 10 | 3.5 | Narrow beam type | Standard cable | 2 | 3 (emitter: 2) | PNP open-collector transistor | - | 1000 | Dark-ON |
Loading...
Type | Beam Sensors | Head Shape | Square | Amplifier Installation Type | Built-in Type |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -25::55 | Operating Humidity Range(%) | 35::85 | Protection Structure | IP67 |
Max. Head Size, Length L(mm) | 4.5 | Power supply voltage | 12-24 V DC ±10% |
How can we improve?
How can we improve?