(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Distance setting reflective 2 m type that is not affected by color or background objects
Type | Beam Sensors | Detected Objects | Opaque Objects | Detection Type | Reflective |
---|---|---|---|---|---|
Detection Light Type | Standard | Light source, emitting element | Infrared LED (modulation type) | Head Shape | Square |
Amplifier Installation Type | Built-in Type | Operating Temperature Range(°C) | -20::55 | Operating Humidity Range(%) | 35::85 |
Protection Structure | IP67 | Max. Head Size, Width W(mm) | 40 | Max. Head Size, Height H(mm) | 20 |
Max. Head Size, Length L(mm) | 68 | Hysteresis | 10 % or less of operation distance (With white non-glossy paper) | Detection distance details(mm) | 100-2000 |
Power supply voltage | 10-30 V DC | Output operation | Switchable either Detection-ON or Detection-OFF |
Please check the type/dimensions/specifications of the part EQ-34 in the Adjustable Range Reflective Photoelectric Sensor EQ-30 series.
Part Number |
---|
EQ-34-C5 |
EQ-34-J |
EQ-34-PN |
EQ-34-PN-J |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connection method (m) | Cable length | Number of core | Output |
---|---|---|---|---|---|---|---|---|
฿ 6,370.00 | 1 Piece(s) | Quote | Cable type | 5 | 3 | NPN open-collector transistor | ||
฿ 6,298.33 | 1 Piece(s) | Quote | Connector type | - | - | NPN open-collector transistor | ||
฿ 5,910.00 | 1 Piece(s) | Quote | Cable type | 2 | 3 | PNP open-collector transistor | ||
฿ 6,298.33 | 1 Piece(s) | Quote | Connector type | - | - | PNP open-collector transistor |
How can we improve?
How can we improve?