1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Laser Sensor With Built-in Amplifier (CX-L400)

SNX LASER SENSORS CX-L400

Compact Laser Sensor With Built-in Amplifier (CX-L400)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,491.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It is a visible spot and achieves stable long-distance detection.

Part Number
CX-L411
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,491.66

SNX LASER SENSORS CX-L400 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Type Laser Sensor Detected Objects Opaque Objects / Transparent Objects Detection Type Reflective
Light Axis Arrangement Type Emitting and Receiving Sections Separated Detection Light Type Laser Light source, emitting element Red semiconductor laser class1
Head Shape Square Head Material ABS Amplifier Installation Type Built-in Type
Operating Temperature Range(°C) -10::50 Operating Humidity Range(%) 35::85 Protection Structure IP65
Max. Head Size, Width W(mm) 20 Max. Head Size, Height H(mm) 11 Max. Head Size, Length L(mm) 31
Connection method(m) Cable type Cable length 2 Number of core 3
Output NPN open-collector transistor Detection distance details(mm) 10000 Power supply voltage 10-30 V DC
Output operation Switchable either Light-ON or Dark-ON

Please check the type/dimensions/specifications of the part CX-L411 in the Compact Laser Sensor With Built-in Amplifier (CX-L400) series.