(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact Photoelectric Sensor CX-400 Ver.2
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance Minimum/Maximum (mm.) : 2 and 30000
● Sensing modes : Diffuse-reflective, Retroreflective and Thru-beam
● Detected Objects : Opaque,Transparent,Mirror and Thin Line
● Output Mode : NPN and PNP
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
Part Number |
---|
CX-424-P-Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Detected Objects | Detection Type | Detection Light Type | Light source, emitting element | Head Shape | Amplifier Installation Type | Operating Temperature Range (°C) | Operating Humidity Range (%) | Protection Structure | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Connection method (m) | Cable length | Number of core | Output | Reflector | Hysteresis | Detection distance details (mm) | Power supply voltage | Output operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,031.67 | SNX PHOTOELECTRIC SENSORS CX | 1 Piece(s) | 20 Day(s) | 10 | [Photoelectric Sensor] Beam Sensors | Opaque Objects / Transparent Objects | Reflective | Standard | [Infrared] Infrared LED | Square | Built-in Type | -25~55 | 35~85 | IP67 | 20 | 11.2 | 31 | M8 Connector, 0.2 mm2 (thru-beam type emitter: 2-core) | 2 | 3 | PNP open-collector transistor | - | Hysteresis 15% or Less (White Non-glossy Paper 200 x 200 mm) | 100 | 12-24 V DC ±10% | Switchable either Light-ON or Dark-ON |
Loading...
Please check the type/dimensions/specifications of the part CX-424-P-Z in the Compact Photoelectric Sensor CX-400 Ver.2 series.
Part Number |
---|
CX-411-P |
CX-411-P-C5 |
CX-411-P-J |
CX-424-Z |
CX-441 |
CX-441-P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Detected Objects | Detection Type | Detection Light Type | Light source, emitting element | Head Shape | Amplifier Installation Type | Operating Temperature Range (°C) | Operating Humidity Range (%) | Protection Structure | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Connection method (m) | Cable length | Number of core | Output | Reflector | Hysteresis | Detection distance details (mm) | Power supply voltage | Output operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,003.33 | 1 Piece(s) | 80 Day(s) | 10 | [Photoelectric Sensor] Beam Sensors | Opaque Objects | Through-Beam | Standard | [Red] Red LED | Square | Built-in Type | -25~55 | 35~85 | IP67 | 20 | 11.2 | 31 | 0.2 mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | 3 | PNP open-collector transistor | - | - | 10000 | 12-24 V DC ±10% | Switchable either Light-ON or Dark-ON | ||
฿ 4,541.67 | 1 Piece(s) | 40 Day(s) | 10 | [Photoelectric Sensor] Beam Sensors | Opaque Objects | Through-Beam | Standard | [Red] Red LED | Square | Built-in Type | -25~55 | 35~85 | IP67 | 20 | 11.2 | 31 | 0.2 mm2 cabtyre cable (thru-beam type emitter: 2-core) | 5 | 3 | PNP open-collector transistor | - | - | 10000 | 12-24 V DC ±10% | Switchable either Light-ON or Dark-ON | ||
฿ 4,648.33 | 1 Piece(s) | 40 Day(s) | - | [Photoelectric Sensor] Beam Sensors | Opaque Objects | Through-Beam | Standard | [Red] Red LED | Square | Built-in Type | -25~55 | 35~85 | IP67 | 20 | 11.2 | 31 | M12 Relay Connector, 0.2 mm2 (thru-beam type emitter: 2-core) | - | 3 | PNP open-collector transistor | - | - | 10000 | 12-24 V DC ±10% | Switchable either Light-ON or Dark-ON | ||
฿ 4,031.67 | 1 Piece(s) | 40 Day(s) | 10 | [Photoelectric Sensor] Beam Sensors | Opaque Objects / Transparent Objects | Reflective | Standard | [Infrared] Infrared LED | Square | Built-in Type | -25~55 | 35~85 | IP67 | 20 | 11.2 | 31 | M8 Connector, 0.2 mm2 (thru-beam type emitter: 2-core) | 2 | 3 | NPN open-collector transistor | - | Hysteresis 15% or Less (White Non-glossy Paper 200 x 200 mm) | 100 | 12-24 V DC ±10% | Switchable either Light-ON or Dark-ON | ||
฿ 4,712.88 | 1 Piece(s) | Same day | 10 | [Photoelectric Sensor] Beam Sensors | Opaque Objects | Reflective | Small Spots | [Red] Red LED | Square | Built-in Type | -25~55 | 35~85 | IP67 | 20 | 11.2 | 31 | 0.2 mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | 3 | NPN open-collector transistor | - | Hysteresis 2% or Less (White Non-glossy Paper) | 2-50 | 12-24 V DC ±10% | Switchable either Light-ON or Dark-ON | ||
฿ 4,761.67 | 1 Piece(s) | 40 Day(s) | 10 | [Photoelectric Sensor] Beam Sensors | Opaque Objects | Reflective | Small Spots | [Red] Red LED | Square | Built-in Type | -25~55 | 35~85 | IP67 | 20 | 11.2 | 31 | 0.2 mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | 3 | PNP open-collector transistor | - | Hysteresis 2% or Less (White Non-glossy Paper) | 2-50 | 12-24 V DC ±10% | Switchable either Light-ON or Dark-ON |
How can we improve?
How can we improve?