1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Compact Photoelectric Sensor CX-400 Ver.2 (Part Number)

SNX PHOTOELECTRIC SENSORS CX

Compact Photoelectric Sensor CX-400 Ver.2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 490.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact Photoelectric Sensor CX-400 Ver.2
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance Minimum/Maximum (mm.) : 2 and 30000
● Sensing modes : Diffuse-reflective, Retroreflective and Thru-beam
● Detected Objects : Opaque,Transparent,Mirror and Thin Line
● Output Mode : NPN and PNP
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on

Part Number
CX-421-P-J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Detected Objects Detection Type Detection Light Type Light source, emitting element Head Shape Amplifier Installation Type Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Protection Structure Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Connection method
(m)
Cable length Number of core Output Reflector Hysteresis Detection distance details
(mm)
Power supply voltage Output operation

฿ 4,091.67

SNX PHOTOELECTRIC SENSORS CX 1 Piece(s) 20 Day(s) -[Photoelectric Sensor] Beam SensorsOpaque Objects / Transparent ObjectsReflectiveStandard[Infrared] Infrared LEDSquareBuilt-in Type-25~5535~85IP672011.231M12 Relay Connector, 0.2 mm2 (thru-beam type emitter: 2-core)-3PNP open-collector transistor-Hysteresis 15% or Less (White Non-glossy Paper 200 x 200 mm)30012-24 V DC ±10%Switchable either Light-ON or Dark-ON

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CX-421-P-J in the Compact Photoelectric Sensor CX-400 Ver.2 series.

Products with similar specification

Part Number
CX-411-P
CX-411-P-C5
CX-411-P-J
CX-421-P-Z
CX-421-Z
CX-422
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Detected Objects Detection Type Detection Light Type Light source, emitting element Head Shape Amplifier Installation Type Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Protection Structure Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Connection method
(m)
Cable length Number of core Output Reflector Hysteresis Detection distance details
(mm)
Power supply voltage Output operation

฿ 4,003.33

1 Piece(s) 80 Day(s) 10[Photoelectric Sensor] Beam SensorsOpaque ObjectsThrough-BeamStandard[Red] Red LEDSquareBuilt-in Type-25~5535~85IP672011.2310.2 mm2 cabtyre cable (thru-beam type emitter: 2-core)23PNP open-collector transistor--1000012-24 V DC ±10%Switchable either Light-ON or Dark-ON

฿ 4,541.67

1 Piece(s) 40 Day(s) 10[Photoelectric Sensor] Beam SensorsOpaque ObjectsThrough-BeamStandard[Red] Red LEDSquareBuilt-in Type-25~5535~85IP672011.2310.2 mm2 cabtyre cable (thru-beam type emitter: 2-core)53PNP open-collector transistor--1000012-24 V DC ±10%Switchable either Light-ON or Dark-ON

฿ 4,648.33

1 Piece(s) 40 Day(s) -[Photoelectric Sensor] Beam SensorsOpaque ObjectsThrough-BeamStandard[Red] Red LEDSquareBuilt-in Type-25~5535~85IP672011.231M12 Relay Connector, 0.2 mm2 (thru-beam type emitter: 2-core)-3PNP open-collector transistor--1000012-24 V DC ±10%Switchable either Light-ON or Dark-ON

฿ 4,031.67

1 Piece(s) 40 Day(s) 10[Photoelectric Sensor] Beam SensorsOpaque Objects / Transparent ObjectsReflectiveStandard[Infrared] Infrared LEDSquareBuilt-in Type-25~5535~85IP672011.231M8 Connector, 0.2 mm2 (thru-beam type emitter: 2-core)23PNP open-collector transistor-Hysteresis 15% or Less (White Non-glossy Paper 200 x 200 mm)30012-24 V DC ±10%Switchable either Light-ON or Dark-ON

฿ 4,031.67

1 Piece(s) 20 Day(s) 10[Photoelectric Sensor] Beam SensorsOpaque Objects / Transparent ObjectsReflectiveStandard[Infrared] Infrared LEDSquareBuilt-in Type-25~5535~85IP672011.231M8 Connector, 0.2 mm2 (thru-beam type emitter: 2-core)23NPN open-collector transistor-Hysteresis 15% or Less (White Non-glossy Paper 200 x 200 mm)30012-24 V DC ±10%Switchable either Light-ON or Dark-ON

฿ 2,199.00

1 Piece(s) Same day 10[Photoelectric Sensor] Beam SensorsOpaque Objects / Transparent ObjectsReflectiveStandard[Infrared] Infrared LEDSquareBuilt-in Type-25~5535~85IP672011.2310.2 mm2 cabtyre cable (thru-beam type emitter: 2-core)23NPN open-collector transistor--80012-24 V DC ±10%Switchable either Light-ON or Dark-ON