1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Increased Safety Explosion Proof Type Motor, K Series

Increased Safety Explosion Proof Type Motor, K Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,343.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· This motor features improved insulation performance and other safety factors against such things as danger and damage caused by increased ambient temperature. This allows the motor to be used in hazardous places where explosive, flammable or otherwise dangerous gases might be generated.
· Has a completely closed structure, which stops the insulated charging component from coming into contact with the exterior and also prevents dust and other material from entering.

 
Part Number
4IK25A-SYN
4IK25GN-SYNSALE
5IK40A-SYN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSquare Flange Dim. A
(mm)
Rated Output
(W)
Shaft end shape

฿ 10,343.33

ORI AC STANDARD MOTOR 1 Piece(s) 33 Day(s) 8025Round shaft type

฿ 10,343.33

฿ 6,253.58

AC STANDARD MOTOR 1 Piece(s) Same day 8025Pinion shaft type

฿ 11,995.00

ORI AC STANDARD MOTOR 1 Piece(s) 33 Day(s) 9040Round shaft type

Loading...

  1. 1

Basic Information

Type Motor Unit Motor Type Induction Power Supply Three-Phase
Environment Standard / Explosion Proofing Electromagnetic Brakes, Clutches No Voltage(V) 200