1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TOMBO No.9001 NAFLON PTFE Tape

TOMBO No.9001 NAFLON PTFE Tape
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 229.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Fluoropolymer (PTFE) tapes.
· Recommended for motors and insulating materials to be used at high temperatures because the product has excellent electrical characteristics, non-adhesive properties and low coefficient of friction.

Part Number
9001-0.05X300-10M
9001-0.10X300-10MSALE
9001-0.20X300-1M
9001-0.20X300-10M
9001-0.30X300-1M
9001-0.50X300-10M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPlate Thickness
(mm)
Length
(mm)

฿ 229.68

NIC NONMETAL SHEET 1 Piece(s) 11 Day(s) -0.0510000

฿ 3,399.17

฿ 1,960.30

NONMETAL SHEET 1 Piece(s) Same day 100.1010000

฿ 767.28

NIC NONMETAL SHEET 1 Piece(s) 7 Day(s) -0.201000

฿ 696.14

NIC NONMETAL SHEET 1 Piece(s) 11 Day(s) -0.2010000

฿ 1,287.09

NONMETAL SHEET 1 Piece(s) 5 Day(s) 100.301000

฿ 1,678.87

NIC NONMETAL SHEET 1 Piece(s) 11 Day(s) -0.5010000

Loading...

  1. 1

Basic Information

Material Fluorine Resin (fluoropolymer/PTFE) Grade Standard Color Milky White
Hole Machining No Hole Machining Width(mm) 300 Specifications Standard
Material Name Pure PTFE