1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TOMBO No. 9003-BT, Nylon BT Tube

TOMBO No. 9003-BT, Nylon BT Tube
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,079.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A tube with excellent flexibility and transparency, that is a type of fluoropolymer (PTFE). Suitable for piping in narrow spaces.

[Features]
· Bends easily and is unlikely to buckle even with a small bend radius.
· More transparent than a standard PTFE tube.

 
Part Number
9003-BT-1/2B-10M
9003-BT-1/4B-10M
9003-BT-1/8B-10M
9003-BT-6A-10M
9003-BT-8A-10M
9003-BT-10A-10M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(Ø)
O.D. [Distinction] I.D.
(Ø)
I.D. [Distinction] Minimum Bending Radius
(mm)
Room Temperature Burst Pressure
(MPa)

฿ 28,917.94

NIC TUBE 1 Piece(s) 6 Day(s) 1012.7~159.52~10554.0

฿ 12,418.54

NIC TUBE 1 Piece(s) 6 Day(s) 106.35~73.17~4109.8

฿ 14,658.96

NIC TUBE 1 Piece(s) 6 Day(s) 103.17~41.59~2511.7

฿ 11,079.78

NIC TUBE 1 Piece(s) 8 Day(s) 106~63~31011.8

฿ 16,085.08

NIC TUBE 1 Piece(s) 6 Day(s) 108~85~6257.4

฿ 21,048.17

NIC TUBE 1 Piece(s) 6 Day(s) 1010~107~7405.0

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Fluororesin
Applicable Fluid Water / Air Operating Environment Standard / Antistatic / Heat resistant Color Transparent (including colored)
Number of Core(Core) 1 Material, Fluororesin Soft Fluororesin Operating Temperature Range(°C) -40::260
Length(m) 10