1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

TOMBO No. 9003-PFA HG NAFLON PFA-HG Tube

TOMBO No. 9003-PFA HG NAFLON PFA-HG Tube
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fluoropolymer (PFA-HG) tube. The possibility of the inner surface of the PFA tube being smoothed, makes it ideal for use in a semiconductor and liquid crystal industries.

[Features]
· Has smooth (Rt = 0.2 μm) tube inner surface.
· Reduced retention of particles and chemical liquids.
· Improved transparency.
· Improved insulating strength.
· Reduction of eluted fluoride ions.
· Improved stress crack resistance under stress environments (for example: hyperhydrated sulfuric acid, fuming sulfuric acid).

Part Number
9003-PFA-HG-12X14-10M
9003-PFA-HG-15.88X19.05-10M
9003-PFA-HG-22.22X25.40-10M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(Ø)
O.D. [Distinction] I.D.
(Ø)
I.D. [Distinction] Minimum Bending Radius
(mm)
Room Temperature Burst Pressure
(MPa)

฿ 100.00

NIC TUBE 1 Piece(s) Quote 1014~1512~151902.2

฿ 100.00

NIC TUBE 1 Piece(s) Quote 1019.05~2015.88~202002.6

฿ 100.00

NIC TUBE 1 Piece(s) Quote 1025.4~3022.22~303702.0

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Fluororesin
Applicable Fluid Water / Air / Chemical Operating Environment Standard / Clean circumstance / Antistatic / Heat resistant / Weather Resistance / Chemical Resistance Color Transparent (including colored)
Number of Core(Core) 1 Material, Fluororesin PFA-HG Operating Temperature Range(°C) -40::260
Length(m) 10