1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Astero Gear Motor, Middle Gear Head

Astero Gear Motor, Middle Gear Head
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,133.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Astero Gear Motor, intermediate Gear Head, G series from SUMITOMO.
- Can be added to gear heads when a motor speed with a reduction ratio of bigger than 200 is needed.
- When an intermediate gear head is used, the speed reduction ratio is 10 times the gear head reduction ratio.
- A lineup that includes 5 variations of frame size, 6, 7, 8, 9A and 9B. Applicable for 6W to 90 W motor capacity.

Part Number
G8XH10
G9BXH10H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Angle Size
(mm)
Output
(W)

฿ 5,133.33

SMT GEARED HEAD G*XH10 1 Piece(s) Same day 108025

฿ 7,878.00

SMT GEARED HEAD G*XH10 1 Piece(s) 40 Day(s) -9060 ~ 90

Loading...

  1. 1

Basic Information

Type Gearhead simplex Reduction Ratio 10 Gear Head Type Parallel Shafts