1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Astero Gear Motor, Induction Motor

Astero Gear Motor, Induction Motor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,472.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Astero Gear Motor, Induction Motor from SUMITOMO.
- Available in either parallel or right-angle shaft configurations.
- The gear heads have the same main mating dimensions (corner dimensions / output shaft location and dimensions / mounting holes) for both parallel and right-angle shafts.
- Detachable Gear Heads, the motor and gear head have a modular design, allowing them to come apart for easier handling.
- The hardened finish ensures high durability and reliability.

Part Number
A8M25C
A9M90JHT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Angle Size
(mm)
Output
(W)
Phases Specifications

฿ 6,472.00

SMT INDUCTION MOTOR A*M* 1 Piece(s) 56 Day(s) 8025Single-phaseWith Lead Wire

฿ 9,800.00

SMT INDUCTION MOTOR A*M* 1 Piece(s) 30 Day(s) 9090Three-PhaseTerminal box included (rubber bushing type)

Loading...

  1. 1

Basic Information

Type Motor Unit Motor Type Induction Gear Head Type No
Voltage(V) 200