1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Astero Gear Motor, Gear Head (G850K)

SMT GEARED HEAD G8*K

Astero Gear Motor, Gear Head (G850K)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- ASTERO gearhead from MISUMI.
- Wide Variety of Products Gearheads are available with 24 different gear ratios from 1:3 to 1:200.
- Applicable for 6 motor sizes, size 6 (flange 60 mm, 6W), size 7 (flange 70 mm, 15W), size 8 (flange 80 mm, 25W), size 9A (flange90 mm, 40 W), 9B (flange 90 mm, 60/90 W), and 9C (flange 90 mm, 60/90 W).
- The motor and gear head are detachable for easier handling.
- The gear heads have the same main mating dimensions (corner dimensions / output shaft location and dimensions / mounting holes) for right angle shafts type.

 
Part Number
G850K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Angle Size
(mm)
Output
(W)
Reduction Ratio Rotation Direction

฿ 6,080.00

SMT GEARED HEAD G8*K 1 Piece(s) 7 Day(s) 10802550Correct

Loading...

  1. 1

Basic Information

Type Gearhead simplex Gear Head Type Parallel Shafts Specifications Axis key type

Please check the type/dimensions/specifications of the part G850K in the Astero Gear Motor, Gear Head series.

Products with similar specification

Part Number
G8100K
G812.5K
G8180K
G860K
G875K
G9A20K
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Angle Size
(mm)
Output
(W)
Reduction Ratio Rotation Direction

฿ 6,080.00

1 Piece(s) 60 Day(s) -8025100Correct

฿ 4,667.00

1 Piece(s) 30 Day(s) -802512.5Correct

฿ 6,080.00

1 Piece(s) 60 Day(s) -8025180Correct

฿ 6,100.00

1 Piece(s) Same day 10802560Correct

฿ 3,366.67

1 Piece(s) 13 Day(s) -802575Correct

฿ 6,530.00

1 Piece(s) 60 Day(s) -904020Reverse