1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluorine Liner Hose PHF

Fluorine Liner Hose PHF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,285.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Please contact us to discuss shorter delivery times.
It conforms to Japan Food and Hygiene Association standards.

[Features]
· This fluorine hose is compliant with Japan Food and Hygiene Association standards.

Part Number
PHF-620
PHF-820
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
I.D.
(φ)

฿ 8,285.00

AIW RESIN HOSE 1 Piece(s) 12 Day(s) 9.36.2

฿ 25,072.25

AIW RESIN HOSE 1 Piece(s) 12 Day(s) 128.7

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Food Fluids / Oil(Mineral Oil) / Paint Cutting Service Usage No Properties Standard
Hose Material Fluororesin + Urethane + Nylon + Polyester Mounting Metal Fittings No Color Translucent
Length(m) 20