1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paint Agitator, AMM Series, AMM-711

AIW AGITATOR

Paint Agitator, AMM Series, AMM-711
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,621.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-efficiency agitation borne out an in depth study into paint agitation. Equipped as standard with the newly designed three-vaned type (made of resin). Provides excellent agitation performance.

 
Part Number
AMM-711
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,621.00

AIW AGITATOR 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Specifications Stand Type (for 16 kg square can) Air Motor Format AM-7B Reduction Ratio 1:1
Operational Air Connection Port G1/4"(BSP1/4" male) Agitation Blade Material Polyacetal Agitation Axis Material SUS303
Operational Air Maximum Pressure Range(Mpa) 0.5 Torque at Maximum Output(N·m) 0.15 No. of Rotations at Maximum Output(min) 1200

Please check the type/dimensions/specifications of the part AMM-711 in the Paint Agitator, AMM Series, AMM-711 series.