(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-efficiency agitation borne out an in depth study into paint agitation.
Specifications | Stand type | Air Motor Format | AM-6B | Reduction Ratio | 1:1 |
---|---|---|---|---|---|
Operational Air Connection Port | G1/4"(BSP1/4" male) | Agitation Blade Material | SUS304 | Agitation Axis Material | SUS303 |
Operational Air Maximum Pressure Range(Mpa) | 0.5 | Torque at Maximum Output(N·m) | 0.48 | No. of Rotations at Maximum Output(min) | 1250 |
Please check the type/dimensions/specifications of the part AMM-611 in the Paint Agitator, AMM Series, AMM-611 series.
How can we improve?
How can we improve?