1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paint Agitator, AMM Series, AMM-6RB

AIW AGITATOR

Paint Agitator, AMM Series, AMM-6RB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 52,722.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-efficiency agitation borne out an in depth study into paint agitation.

[Features]
· Can rotate at low-speeds, even without a decelerator.
· The omission of a decelerator simplifies the structure (fewer consumable parts).
· Few fluctuations in terms of the number of rotations (stables number of rotations).
· Boasts a drastic reduction in the amount of air consumed (increased energy-saving effect).
· The Anest Iwata radial piston type air motor uses an industrial Vaseline lubricant as standard. No excess oil is contained within the waste air, helping improve the painting environment

 
Part Number
AMM-6RB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 52,722.00

AIW AGITATOR 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Specifications Hand-held type Air Motor Format AM-6B Reduction Ratio 1:5
Operational Air Connection Port G1/4"(BSP1/4" male) Agitation Blade Material SUS304 Agitation Axis Material SUS303
Operational Air Maximum Pressure Range(Mpa) 0.5 Torque at Maximum Output(N·m) 0.48 No. of Rotations at Maximum Output(min) 1250

Please check the type/dimensions/specifications of the part AMM-6RB in the Paint Agitator, AMM Series, AMM-6RB series.