1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paint Pressure Tank (Paint Tank) - Optional Internal Container

Paint Pressure Tank (Paint Tank) - Optional Internal Container
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,648.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used by equipping to paint pressure tanks. Convenient for work that requires multiple color changes. Made of stainless steel. The internal surfaces have been given a mirror finish.

[Features]
· Equips to the insides of paint pressure tanks. Ideal for work requiring multiple color changes.
· Material: SUS304

Part Number
PTC-10W
PTC-20W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTank Capacity
(ℓ)
Applicable Tank Format

฿ 5,648.00

AIW PRESSURE TANK 1 Piece(s) 1 Day(s) 6PT-10D/10DW/10DM/10DMW

฿ 7,908.00

AIW PRESSURE TANK 1 Piece(s) 1 Day(s) 14PT-20D/20DW/20DM/20DMW

Loading...

  1. 1

Basic Information

Type Inner Container for Pressure Tanks