(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An easy-clean all stainless steel specification pressure tank. Used for supplying liquid foodstuffs (complies with the Food Sanitation Act of Japan). Equipped as standard with an air regulator.
[Features]
· Use the easy-clean all stainless steel specification pressure tank for supplying liquid foodstuffs.
· As with the dedicated spray gun for liquid foodstuffs, this product also complies with the Food Sanitation Act of Japan.
Part Number |
---|
FOT-100 |
FOT-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity Scope Section (Lower Limit) (ℓ) | Capacity Scope Section (Upper Limit) (ℓ) | Tank Capacity (ℓ) |
---|---|---|---|---|---|---|---|---|
฿ 67,430.00 | AIW PRESSURE TANK | 1 Piece(s) | 40 Day(s) | 1 ~ 10 | 10 ~ 300 | 10 | ||
฿ 75,859.00 | AIW PRESSURE TANK | 1 Piece(s) | 40 Day(s) | 1 ~ 20 | 20 ~ 300 | 20 |
Loading...
Type | Pressure Tanks | Max. Operating Pressure(MPa) | 0.4 | Agitators | None |
---|---|---|---|---|---|
Agitation method | None | Food Liquid Connection Screw | G1/4 | Air Connection Screw | 6 mm tube fitting |
How can we improve?
How can we improve?