1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Pressure Tank (Paint Tank), Manual Agitation Type COT

AIW PRESSURE TANK

Stainless Steel Pressure Tank (Paint Tank), Manual Agitation Type COT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 66,654.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rust-free pressure tank. Features a wide mouth for easy supplying of materials.

Part Number
COT-10HL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 66,654.00

AIW PRESSURE TANK 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Type Pressure Tanks Capacity Scope Section (Lower Limit)(ℓ) 1 / 5 / 10 Capacity Scope Section (Upper Limit)(ℓ) 10 / 20 / 30 / 40 / 50 / 60 / 70 / 80 / 90 / 100 / 150 / 200 / 250 / 300
Tank Capacity(ℓ) 10 Max. Operating Pressure(MPa) 0.4 Agitators Available
Agitation method Manual agitation Liquid outlet opening size G3/8×1 Air Supply Port Size G1/4

Please check the type/dimensions/specifications of the part COT-10HL in the Stainless Steel Pressure Tank (Paint Tank), Manual Agitation Type COT series.