(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for continuous painting work with a fixed paint color.
· Agitator is a standard equipment to prevent precipitation of paint.
· Manual and automatic stirring types are available.
· The high pressure type has a high maximum operating pressure and a paint outlet on the lower side, making it ideal for supplying high-viscosity paints and adhesives.
Part Number |
---|
PT-10D |
PT-10DM |
PT-20D |
PT-20DM |
PT-20DMW |
PT-40D |
PT-40DM |
PT-60D |
PT-60DM |
PT-80D |
PT-80DM |
PT-80DMW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity Scope Section (Lower Limit) (ℓ) | Capacity Scope Section (Upper Limit) (ℓ) | Tank Capacity (ℓ) | Max. Operating Pressure (MPa) | Agitation method | Type | Paint Outlet Port |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,992.00 | PRESSURE TANK | 1 Piece(s) | 1 Day(s) | 1 ~ 10 | 10 ~ 300 | 10 | 0.34 | Manual agitation method | General Purpose | G3/8B (PF 3/8 Male)×1 | ||
฿ 56,863.00 | PRESSURE TANK | 1 Piece(s) | 40 Day(s) | 1 ~ 10 | 10 ~ 300 | 10 | 0.34 | Automatic agitation method | General Purpose | G3/8B (PF 3/8 Male)×1 | ||
฿ 38,787.00 | PRESSURE TANK | 1 Piece(s) | 40 Day(s) | 1 ~ 20 | 20 ~ 300 | 20 | 0.34 | Manual agitation method | General Purpose | G3/8B (PF 3/8 Male)×1 | ||
฿ 63,266.00 | PRESSURE TANK | 1 Piece(s) | 40 Day(s) | 1 ~ 20 | 20 ~ 300 | 20 | 0.34 | Automatic agitation method | General Purpose | G3/8B (PF 3/8 Male)×1 | ||
฿ 80,519.00 | AIW PRESSURE TANK | 1 Piece(s) | 40 Day(s) | 1 ~ 20 | 20 ~ 300 | 20 | 0.34 | Automatic agitation method | For Water Based Paints | G3/8B (PF 3/8 Male)×1 | ||
฿ 54,605.00 | AIW PRESSURE TANK | 1 Piece(s) | 40 Day(s) | 1 ~ 40 | 40 ~ 300 | 40 | 0.18 | Manual agitation method | General Purpose | G3/8B (PF 3/8 Male)×2 | ||
฿ 77,951.00 | AIW PRESSURE TANK | 1 Piece(s) | 40 Day(s) | 1 ~ 40 | 40 ~ 300 | 40 | 0.18 | Automatic agitation method | General Purpose | G3/8B (PF 3/8 Male)×2 | ||
฿ 59,122.00 | AIW PRESSURE TANK | 1 Piece(s) | 40 Day(s) | 1 ~ 60 | 60 ~ 300 | 60 | 0.18 | Manual agitation method | General Purpose | G3/8B (PF 3/8 Male)×2 | ||
฿ 83,977.00 | AIW PRESSURE TANK | 1 Piece(s) | 40 Day(s) | 1 ~ 60 | 60 ~ 300 | 60 | 0.18 | Automatic agitation method | General Purpose | G3/8B (PF 3/8 Male)×2 | ||
฿ 63,643.00 | AIW PRESSURE TANK | 1 Piece(s) | 40 Day(s) | 1 ~ 60 | 80 ~ 300 | 80 | 0.18 | Manual agitation method | General Purpose | G3/8B (PF 3/8 Male)×2 | ||
฿ 88,119.00 | AIW PRESSURE TANK | 1 Piece(s) | 40 Day(s) | 1 ~ 60 | 80 ~ 300 | 80 | 0.18 | Automatic agitation method | General Purpose | G3/8B (PF 3/8 Male)×2 | ||
฿ 152,050.00 | AIW PRESSURE TANK | 1 Piece(s) | 70 Day(s) | 1 ~ 60 | 80 ~ 300 | 80 | 0.18 | Automatic agitation method | For Water Based Paints | G3/8B (PF 3/8 Male)×2 |
Loading...
Type | Pressure Tanks | Agitators | Available | Air Supply Inlet and Outlet | G1/4B (PF1/4 Male) |
---|
How can we improve?
How can we improve?