1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Duster, AG-61

AIW AIR BLOW GUN/NOZZLE

Air Duster, AG-61
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,016.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Convenient for dispersing dust before and after work. Use to blow off dust and cutting chips from machinery and equipment.

Part Number
AG-61
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,016.00

AIW AIR BLOW GUN/NOZZLE 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Integrated Air Blow Gun Body and Nozzles Nozzle Shape Standard Features Standard
Connection Screw Diameter G1/4(PF1/4) Body Material Aluminum Nozzle Material Brass
Spraying Air Pressure(MPa) 0.34

Please check the type/dimensions/specifications of the part AG-61 in the Air Duster, AG-61 series.