(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ By using a motor with a high torque design, the manufacturer has achieved a torque increase of 1.2 to 1.7 times (maximum excitation static torque) compared to the standard type PK series of the same size
* Please refer to the digital catalog for information on part numbers other than the above.
* Please refer to the digital catalog for information on part numbers other than the above.
Part number | Excitation maximum static torque N⋅m | Rotor moment of inertia J: kg/m^2 | Rated current A/phase | Voltage V | Resistance Ω/phase | Basic step angle | |
---|---|---|---|---|---|---|---|
Single axis shaft | Dual axis shaft | ||||||
PKP213U05A | PKP213U05B | 0.014 | 1.6 × 10-7 | 0.5 | 4.25 | 8.5 | 1.8° |
PKP214U06A | PKP214U06B | 0.026 | 2.9 × 10-7 | 0.6 | 4.2 | 7 |
* Please refer to the digital catalog for information on part numbers other than the above.
Part number | Excitation maximum static torque N⋅m | Rotor moment of inertia J: kg/m^2 | Rated current A/phase | Resistance Ω/phase | Basic step angle | |
---|---|---|---|---|---|---|
Single axis shaft | Dual axis shaft | |||||
PKP523N12A | PKP523N12B | 0.052 | 9 × 10-7 | 1.2 | 0.63 | 0.72° |
PKP525N12A | PKP525N12B | 0.091 | 18 × 10-7 | 1 |
* Please refer to the digital catalog for information on part numbers other than the above.
* Please refer to the digital catalog for information on part numbers other than the above.
* Please refer to the digital catalog for information on part numbers other than the above.
Part Number |
---|
PKP266MD28A2-R2F |
PKP266MD28A2-R2FL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Reduction Ratio | Cable Length (m) | Shaft Shape | Encoder | Gearhead type | Accessory | Accuracy | Motor winding specification | Motor Case Length | Encoder Resolution | Encoder Output Circuit Format | Shaft Diameter | Serial Number | Cable Identification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,758.33 ฿ 3,671.05 | DC MOTOR OUTPUT 25 W | 1 Piece(s) | 23 Day(s) | Motor Unit | 56.4 | Two-phase | 0.9 | 1.4 | No | Bipolar | - | ~1.4 | N/A | - | N/A | Single axis shaft | Available | Standard | N/A | High resolution | 28 | 6 | 400P/R | - | Metric size | 2 | Connector connection method | ||
฿ 4,758.33 ฿ 3,671.05 | DC MOTOR OUTPUT 25 W | 1 Piece(s) | 23 Day(s) | Motor Unit | 56.4 | Two-phase | 0.9 | 1.4 | No | Bipolar | - | ~1.4 | N/A | - | N/A | Single axis shaft | Available | Standard | N/A | High resolution | 28 | 6 | 400P/R | Line Driver Output | Metric size | 2 | Connector connection method |
Loading...
Voltage Specifications | DC Specifications | Control Method | Open loop |
---|
How can we improve?
How can we improve?