1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
High Torque 2-Phase Stepping Motor, Standard type, PKP Series (Part Number)

ORI STEPPING MOTOR

High Torque 2-Phase Stepping Motor, Standard type, PKP Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,818.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ By using a motor with a high torque design, the manufacturer has achieved a torque increase of 1.2 to 1.7 times (maximum excitation static torque) compared to the standard type PK series of the same size

Drawing

PKP2□ type: Mounting angle dimension 20 mm

High torque stepper motor PKP series, PKP2□ type: Mounting angle dimension 20 mm, drawing

* Please refer to the digital catalog for information on part numbers other than the above.

PKP5□ type: Mounting angle dimension 28 mm

High torque stepper motor PKP series, PKP5□ type: Mounting angle dimension 28 mm, drawing

* Please refer to the digital catalog for information on part numbers other than the above.

Product Specifications

Product Specifications

Part numberExcitation maximum static torque
N⋅m
Rotor moment of inertia
J: kg/m^2
Rated current
A/phase
Voltage
V
Resistance
Ω/phase
Basic step angle
Single axis shaftDual axis shaft
PKP213U05APKP213U05B0.0141.6 × 10-70.54.258.51.8°
PKP214U06APKP214U06B0.0262.9 × 10-70.64.27

* Please refer to the digital catalog for information on part numbers other than the above.

Product Specifications

Part numberExcitation maximum static torque
N⋅m
Rotor moment of inertia
J: kg/m^2
Rated current
A/phase
Resistance
Ω/phase
Basic step angle
Single axis shaftDual axis shaft
PKP523N12APKP523N12B0.0529 × 10-71.20.630.72°
PKP525N12APKP525N12B0.09118 × 10-71

* Please refer to the digital catalog for information on part numbers other than the above.

Standard table

PKP2□ type: Mounting angle dimension 20 mm

High torque stepper motor PKP series, PKP2□ type: Mounting angle dimension 20 mm, standard table

* Please refer to the digital catalog for information on part numbers other than the above.

PKP5□ type: Mounting angle dimension 28 mm

High torque stepper motor PKP series, PKP5□ type: Mounting angle dimension 28 mm, standard table

* Please refer to the digital catalog for information on part numbers other than the above.

Part Number
PKP245U05A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Gearhead type Accessory Accuracy Motor winding specification Motor Case Length Encoder Resolution Encoder Output Circuit Format Shaft Diameter Serial Number Cable Identification

฿ 2,148.33

฿ 1,657.01

ORI STEPPING MOTOR 1 Piece(s) 18 Day(s) Motor Unit42Two-phase1.80.45NoUnipolar-~0.5N/A-N/ASingle axis shaftN/AStandardN/A-55--Metric size-Connector connection method

Loading...

  1. 1

Basic Information

Voltage Specifications DC Specifications Control Method Open loop

Please check the type/dimensions/specifications of the part PKP245U05A in the High Torque 2-Phase Stepping Motor, Standard type, PKP Series series.

Products with similar specification

Part Number
PKP213D05A-R2EL
PKP213D05A-R2EL-L
PKP213D05B
PKP245U05A-L
PKP245U05B
PKP245U05B-L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Gearhead type Accessory Accuracy Motor winding specification Motor Case Length Encoder Resolution Encoder Output Circuit Format Shaft Diameter Serial Number Cable Identification

฿ 4,758.33

1 Piece(s) 23 Day(s) Motor Unit20Two-phase1.80.02NoBipolar-0.1 or LessN/A-N/ASingle axis shaftAvailableStandardN/A-53200P/RLine Driver OutputMetric size-Connector connection method

฿ 5,221.67

1 Piece(s) 23 Day(s) Motor Unit20Two-phase1.80.02NoBipolar-0.1 or LessN/A-0.6Single axis shaftAvailableStandardConnection cable-53200P/RLine Driver OutputMetric size-Connector connection method

฿ 2,576.67

1 Piece(s) 18 Day(s) Motor Unit20Two-phase1.80.02NoBipolar-0.1 or LessN/A-N/ADual axis shaftN/AStandardN/A-53--Metric size-Connector connection method

฿ 2,413.33

1 Piece(s) 18 Day(s) Motor Unit42Two-phase1.80.45NoUnipolar-~0.5N/A-0.6Single axis shaftN/AStandardConnection Cable-55--Metric size-Connector connection method

฿ 2,280.00

1 Piece(s) 18 Day(s) Motor Unit42Two-phase1.80.45NoUnipolar-~0.5N/A-N/ADual axis shaftN/AStandardN/A-55--Metric size-Connector connection method

฿ 2,511.67

1 Piece(s) 18 Day(s) Motor Unit42Two-phase1.80.45NoUnipolar-~0.5N/A-0.6Dual axis shaftN/AStandardConnection Cable-55--Metric size-Connector connection method