1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series (Part Number)

ORI STEPPING MOTOR

High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,758.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ New high torque 2-phase stepper motor PKP Series
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ A geared type effective for deceleration, torque increase, resolution increase, and vibration countermeasures
・ Backlash is smaller than conventional products. Also, wider speed range and easier to use

Part Number
PKP243D23B2-SG9 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Details Square Flange Size A
(mm)
Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Accessory Motor winding specification Motor Case Length Encoder Resolution Encoder Output Circuit Format Serial Number

฿ 4,825.00

฿ 3,721.52

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) Motor Unit421.80.5Bipolar1~0.59N/ADual axis shaftN/AN/A233--2

Loading...

  1. 1

Basic Information

Power Supply Two-phase Voltage Specifications DC Specifications Control Method Open loop
Reducer Presence Gearhead type SH Shaft Diameter Metric size

Please check the type/dimensions/specifications of the part PKP243D23B2-SG9 in the High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series series.

Products with similar specification

Part Number
PKP223D15A-SG18-L
PKP223D15A-SG36
PKP223D15A-SG36-L
PKP243U09A-SG10
PKP243U09A-SG10-L
PKP243U09A-SG18
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Accessory Motor winding specification Motor Case Length Encoder Resolution Encoder Output Circuit Format Serial Number

฿ 5,716.67

1 Piece(s) 23 Day(s) [Set] Motor Combination280.10.4Bipolar-~0.4180.6Single axis shaftN/AConnection Cable153---

฿ 5,453.33

1 Piece(s) 23 Day(s) [Set] Motor Combination280.050.4Bipolar-~0.436N/ASingle axis shaftN/AN/A153---

฿ 5,716.67

1 Piece(s) 23 Day(s) [Set] Motor Combination280.050.4Bipolar-~0.4360.6Single axis shaftN/AConnection Cable153---

฿ 5,485.00

1 Piece(s) 23 Day(s) [Set] Motor Combination420.180.56Unipolar-~0.610N/ASingle axis shaftN/AN/A93---

฿ 5,750.00

1 Piece(s) 23 Day(s) [Set] Motor Combination420.180.56Unipolar-~0.6100.6Single axis shaftN/AConnection Cable93---

฿ 6,113.33

1 Piece(s) 23 Day(s) [Set] Motor Combination420.10.8Unipolar-~0.818N/ASingle axis shaftN/AN/A93---