(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ New high torque 2-phase stepper motor PKP Series
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ A geared type effective for deceleration, torque increase, resolution increase, and vibration countermeasures
・ Backlash is smaller than conventional products. Also, wider speed range and easier to use
Part Number |
---|
PKP243U09A-SG7.2-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Reduction Ratio | Cable Length (m) | Shaft Shape | Encoder | Accessory | Motor winding specification | Motor Case Length | Encoder Resolution | Encoder Output Circuit Format | Serial Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,750.00 ฿ 4,436.13 | ORI STEPPING MOTOR | 1 Piece(s) | 23 Day(s) | [Set] Motor Combination | 42 | 0.25 | 0.4 | Unipolar | - | ~0.4 | 7.2 | 0.6 | Single axis shaft | N/A | Connection Cable | 9 | 3 | - | - | - |
Loading...
Power Supply | Two-phase | Voltage Specifications | DC Specifications | Control Method | Open loop |
---|---|---|---|---|---|
Reducer | Presence | Gearhead type | SH | Shaft Diameter | Metric size |
Please check the type/dimensions/specifications of the part PKP243U09A-SG7.2-L in the High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series series.
Part Number |
---|
PKP223D15A-SG18-L |
PKP223D15A-SG36 |
PKP223D15A-SG36-L |
PKP243U09A-SG9 |
PKP243U09A-SG9-L |
PKP243U09A2-SG10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Reduction Ratio | Cable Length (m) | Shaft Shape | Encoder | Accessory | Motor winding specification | Motor Case Length | Encoder Resolution | Encoder Output Circuit Format | Serial Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,716.67 | 1 Piece(s) | 23 Day(s) | [Set] Motor Combination | 28 | 0.1 | 0.4 | Bipolar | - | ~0.4 | 18 | 0.6 | Single axis shaft | N/A | Connection Cable | 15 | 3 | - | - | - | ||
฿ 5,453.33 | 1 Piece(s) | 23 Day(s) | [Set] Motor Combination | 28 | 0.05 | 0.4 | Bipolar | - | ~0.4 | 36 | N/A | Single axis shaft | N/A | N/A | 15 | 3 | - | - | - | ||
฿ 5,716.67 | 1 Piece(s) | 23 Day(s) | [Set] Motor Combination | 28 | 0.05 | 0.4 | Bipolar | - | ~0.4 | 36 | 0.6 | Single axis shaft | N/A | Connection Cable | 15 | 3 | - | - | - | ||
฿ 5,485.00 | 1 Piece(s) | 23 Day(s) | [Set] Motor Combination | 42 | 0.2 | 0.5 | Unipolar | - | ~0.5 | 9 | N/A | Single axis shaft | N/A | N/A | 9 | 3 | - | - | - | ||
฿ 5,750.00 | 1 Piece(s) | 23 Day(s) | [Set] Motor Combination | 42 | 0.2 | 0.5 | Unipolar | - | ~0.5 | 9 | 0.6 | Single axis shaft | N/A | Connection Cable | 9 | 3 | - | - | - | ||
฿ 4,758.33 | 1 Piece(s) | 23 Day(s) | Motor Unit | 42 | 1.8 | 0.56 | Unipolar | 1 | ~0.6 | 10 | N/A | Single axis shaft | N/A | N/A | 9 | 3 | - | - | 2 |
How can we improve?
How can we improve?