1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series

High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,758.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ New high torque 2-phase stepper motor PKP Series
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ A geared type effective for deceleration, torque increase, resolution increase, and vibration countermeasures
・ Backlash is smaller than conventional products. Also, wider speed range and easier to use

Part Number
PKP223D15A-SG7.2SALE
PKP223D15A-SG7.2-LSALE
PKP223D15A-SG9SALE
PKP223D15A-SG9-LSALE
PKP223D15A-SG10SALE
PKP223D15A-SG10-LSALE
PKP223D15A-SG18SALE
PKP223D15A-SG18-LSALE
PKP223D15A-SG36SALE
PKP223D15A-SG36-LSALE
PKP223D15B-SG7.2SALE
PKP223D15B-SG7.2-LSALE
PKP223D15B-SG9SALE
PKP223D15B-SG9-LSALE
PKP223D15B-SG10SALE
PKP223D15B-SG10-LSALE
PKP223D15B-SG18SALE
PKP223D15B-SG18-LSALE
PKP223D15B-SG36SALE
PKP223D15B-SG36-LSALE
PKP223U09A-SG7.2SALE
PKP223U09A-SG7.2-LSALE
PKP223U09A-SG9SALE
PKP223U09A-SG9-LSALE
PKP223U09A-SG10SALE
PKP223U09A-SG10-LSALE
PKP223U09A-SG18SALE
PKP223U09A-SG18-LSALE
PKP223U09A-SG36SALE
PKP223U09A-SG36-LSALE
PKP223U09B-SG7.2SALE
PKP223U09B-SG7.2-LSALE
PKP223U09B-SG9SALE
PKP223U09B-SG9-LSALE
PKP223U09B-SG10SALE
PKP223U09B-SG10-LSALE
PKP223U09B-SG18SALE
PKP223U09B-SG18-LSALE
PKP223U09B-SG36SALE
PKP223U09B-SG36-LSALE
PKP243D15A2-SG3.6SALE
PKP243D15A2-SG3.6-R2FLSALE
PKP243D15A2-SG7.2SALE
PKP243D15A2-SG7.2-R2FLSALE
PKP243D15A2-SG9SALE
PKP243D15A2-SG9-R2FLSALE
PKP243D15A2-SG10SALE
PKP243D15A2-SG10-R2FLSALE
PKP243D15A2-SG18SALE
PKP243D15A2-SG18-R2FLSALE
PKP243D15A2-SG36SALE
PKP243D15A2-SG36-R2FLSALE
PKP243D15A-SG3.6SALE
PKP243D15A-SG3.6-LSALE
PKP243D15A-SG7.2SALE
PKP243D15A-SG7.2-LSALE
PKP243D15A-SG9SALE
PKP243D15A-SG9-LSALE
PKP243D15A-SG10SALE
PKP243D15A-SG10-LSALE
PKP243D15A-SG18SALE
PKP243D15A-SG18-LSALE
PKP243D15A-SG36SALE
PKP243D15A-SG36-LSALE
PKP243D15B2-SG3.6SALE
PKP243D15B2-SG7.2SALE
PKP243D15B2-SG9SALE
PKP243D15B2-SG10SALE
PKP243D15B2-SG18SALE
PKP243D15B2-SG36SALE
PKP243D15B-SG3.6SALE
PKP243D15B-SG3.6-LSALE
PKP243D15B-SG7.2SALE
PKP243D15B-SG7.2-LSALE
PKP243D15B-SG9SALE
PKP243D15B-SG9-LSALE
PKP243D15B-SG10SALE
PKP243D15B-SG10-LSALE
PKP243D15B-SG18SALE
PKP243D15B-SG18-LSALE
PKP243D15B-SG36SALE
PKP243D15B-SG36-LSALE
PKP243D23A2-SG3.6SALE
PKP243D23A2-SG3.6-R2FLSALE
PKP243D23A2-SG7.2SALE
PKP243D23A2-SG7.2-R2FLSALE
PKP243D23A2-SG9SALE
PKP243D23A2-SG9-R2FLSALE
PKP243D23A2-SG10SALE
PKP243D23A2-SG10-R2FLSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Details Square Flange Size A
(mm)
Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Accessory Motor winding specification Motor Case Length Encoder Resolution Encoder Output Circuit Format Serial Number

฿ 4,758.33

฿ 3,671.05

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.250.3Bipolar-~0.37.2N/ASingle axis shaftN/AN/A153---

฿ 4,990.00

฿ 3,849.29

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.250.3Bipolar-~0.37.20.6Single axis shaftN/AConnection Cable153---

฿ 4,758.33

฿ 3,671.05

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.20.3Bipolar-~0.39N/ASingle axis shaftN/AN/A153---

฿ 4,990.00

฿ 3,849.29

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.20.3Bipolar-~0.390.6Single axis shaftN/AConnection Cable153---

฿ 4,758.33

฿ 3,671.05

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.180.3Bipolar-~0.310N/ASingle axis shaftN/AN/A153---

฿ 4,990.00

฿ 3,849.29

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.180.3Bipolar-~0.3100.6Single axis shaftN/AConnection Cable153---

฿ 5,453.33

฿ 4,206.70

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.10.4Bipolar-~0.418N/ASingle axis shaftN/AN/A153---

฿ 5,716.67

฿ 4,409.84

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.10.4Bipolar-~0.4180.6Single axis shaftN/AConnection Cable153---

฿ 5,453.33

฿ 4,206.70

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.050.4Bipolar-~0.436N/ASingle axis shaftN/AN/A153---

฿ 5,716.67

฿ 4,409.84

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.050.4Bipolar-~0.4360.6Single axis shaftN/AConnection Cable153---

฿ 4,825.00

฿ 3,721.52

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.250.3Bipolar-~0.37.2N/ADual axis shaftN/AN/A153---

฿ 5,088.33

฿ 3,925.65

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.250.3Bipolar-~0.37.20.6Dual axis shaftN/AConnection Cable153---

฿ 4,825.00

฿ 3,721.52

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.20.3Bipolar-~0.39N/ADual axis shaftN/AN/A153---

฿ 5,088.33

฿ 3,925.65

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.20.3Bipolar-~0.390.6Dual axis shaftN/AConnection Cable153---

฿ 4,825.00

฿ 3,721.52

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.180.3Bipolar-~0.310N/ADual axis shaftN/AN/A153---

฿ 5,088.33

฿ 3,925.65

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.180.3Bipolar-~0.3100.6Dual axis shaftN/AConnection Cable153---

฿ 5,551.67

฿ 4,283.11

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.10.4Bipolar-~0.418N/ADual axis shaftN/AN/A153---

฿ 5,783.33

฿ 4,461.26

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.10.4Bipolar-~0.4180.6Dual axis shaftN/AConnection Cable153---

฿ 5,551.67

฿ 4,283.11

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.050.4Bipolar-~0.436N/ADual axis shaftN/AN/A153---

฿ 5,783.33

฿ 4,461.26

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.050.4Bipolar-~0.4360.6Dual axis shaftN/AConnection Cable153---

฿ 4,758.33

฿ 3,671.05

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.250.3Unipolar-~0.37.2N/ASingle axis shaftN/AN/A93---

฿ 4,990.00

฿ 3,849.29

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.250.3Unipolar-~0.37.20.6Single axis shaftN/AConnection Cable93---

฿ 4,758.33

฿ 3,671.05

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.20.3Unipolar-~0.39N/ASingle axis shaftN/AN/A93---

฿ 4,990.00

฿ 3,849.29

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.20.3Unipolar-~0.390.6Single axis shaftN/AConnection Cable93---

฿ 4,758.33

฿ 3,671.05

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.180.3Unipolar-~0.310N/ASingle axis shaftN/AN/A93---

฿ 4,990.00

฿ 3,849.29

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.180.3Unipolar-~0.3100.6Single axis shaftN/AConnection Cable93---

฿ 5,453.33

฿ 4,206.70

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.10.4Unipolar-~0.418N/ASingle axis shaftN/AN/A93---

฿ 5,716.67

฿ 4,409.84

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.10.4Unipolar-~0.4180.6Single axis shaftN/AConnection Cable93---

฿ 5,453.33

฿ 4,206.70

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.050.4Unipolar-~0.436N/ASingle axis shaftN/AN/A93---

฿ 5,716.67

฿ 4,409.84

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.050.4Unipolar-~0.4360.6Single axis shaftN/AConnection Cable93---

฿ 4,825.00

฿ 3,721.52

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.250.3Unipolar-~0.37.2N/ADual axis shaftN/AN/A93---

฿ 5,088.33

฿ 3,925.65

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.250.3Unipolar-~0.37.20.6Dual axis shaftN/AConnection Cable93---

฿ 4,825.00

฿ 3,721.52

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.20.3Unipolar-~0.39N/ADual axis shaftN/AN/A93---

฿ 5,088.33

฿ 3,925.65

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.20.3Unipolar-~0.390.6Dual axis shaftN/AConnection Cable93---

฿ 4,825.00

฿ 3,721.52

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.180.3Unipolar-~0.310N/ADual axis shaftN/AN/A93---

฿ 5,088.33

฿ 3,925.65

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.180.3Unipolar-~0.3100.6Dual axis shaftN/AConnection Cable93---

฿ 5,551.67

฿ 4,283.11

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.10.4Unipolar-~0.418N/ADual axis shaftN/AN/A93---

฿ 5,783.33

฿ 4,461.26

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.10.4Unipolar-~0.4180.6Dual axis shaftN/AConnection Cable93---

฿ 5,551.67

฿ 4,283.11

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.050.4Unipolar-~0.436N/ADual axis shaftN/AN/A93---

฿ 5,783.33

฿ 4,461.26

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination280.050.4Unipolar-~0.4360.6Dual axis shaftN/AConnection Cable93---

฿ 4,758.33

฿ 3,671.05

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) Motor Unit421.80.2Bipolar1.5~0.23.6N/ASingle axis shaftN/AN/A153--2

฿ 7,038.33

฿ 5,429.37

STEPPER MORTORS 1 Piece(s) 23 Day(s) -421.80.2Bipolar1.5-3.6N/ASingle axis shaftAvailableN/A153400P/RLine Driver Output2

฿ 4,758.33

฿ 3,671.05

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) Motor Unit421.80.4Bipolar1~0.47.2N/ASingle axis shaftN/AN/A153--2

฿ 7,038.33

฿ 5,429.37

STEPPER MORTORS 1 Piece(s) 23 Day(s) -421.80.4Bipolar1-7.2N/ASingle axis shaftAvailableN/A153400P/RLine Driver Output2

฿ 4,758.33

฿ 3,671.05

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) Motor Unit421.80.5Bipolar1~0.59N/ASingle axis shaftN/AN/A153--2

฿ 7,038.33

฿ 5,429.37

STEPPER MORTORS 1 Piece(s) 23 Day(s) -421.80.5Bipolar1-9N/ASingle axis shaftAvailableN/A153400P/RLine Driver Output2

฿ 4,758.33

฿ 3,671.05

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) Motor Unit421.80.56Bipolar1~0.610N/ASingle axis shaftN/AN/A153--2

฿ 7,038.33

฿ 5,429.37

STEPPER MORTORS 1 Piece(s) 23 Day(s) -421.80.56Bipolar1-10N/ASingle axis shaftAvailableN/A153400P/RLine Driver Output2

฿ 5,453.33

฿ 4,206.70

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) Motor Unit421.80.8Bipolar1~0.818N/ASingle axis shaftN/AN/A153--2

฿ 7,733.33

฿ 5,965.49

STEPPER MORTORS 1 Piece(s) 23 Day(s) -421.80.8Bipolar1-18N/ASingle axis shaftAvailableN/A153400P/RLine Driver Output2

฿ 5,453.33

฿ 4,206.70

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) Motor Unit421.80.8Bipolar1~0.836N/ASingle axis shaftN/AN/A153--2

฿ 7,733.33

฿ 5,965.49

STEPPER MORTORS 1 Piece(s) 23 Day(s) -421.80.8Bipolar1-36N/ASingle axis shaftAvailableN/A153400P/RLine Driver Output2

฿ 5,485.00

฿ 4,231.68

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.50.2Bipolar-~0.23.6N/ASingle axis shaftN/AN/A153---

฿ 5,750.00

฿ 4,436.13

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.50.2Bipolar-~0.23.60.6Single axis shaftN/AConnection Cable153---

฿ 5,485.00

฿ 4,231.68

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.250.4Bipolar-~0.47.2N/ASingle axis shaftN/AN/A153---

฿ 5,750.00

฿ 4,436.13

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.250.4Bipolar-~0.47.20.6Single axis shaftN/AConnection Cable153---

฿ 5,485.00

฿ 4,231.68

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.20.5Bipolar-~0.59N/ASingle axis shaftN/AN/A153---

฿ 5,750.00

฿ 4,436.13

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.20.5Bipolar-~0.590.6Single axis shaftN/AConnection Cable153---

฿ 5,485.00

฿ 4,231.68

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.180.56Bipolar-~0.610N/ASingle axis shaftN/AN/A153---

฿ 5,750.00

฿ 4,436.13

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.180.56Bipolar-~0.6100.6Single axis shaftN/AConnection Cable153---

฿ 6,113.33

฿ 4,715.82

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.10.8Bipolar-~0.818N/ASingle axis shaftN/AN/A153---

฿ 6,378.33

฿ 4,920.24

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.10.8Bipolar-~0.8180.6Single axis shaftN/AConnection Cable153---

฿ 6,113.33

฿ 4,715.82

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.050.8Bipolar-~0.836N/ASingle axis shaftN/AN/A153---

฿ 6,378.33

฿ 4,920.24

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.050.8Bipolar-~0.8360.6Single axis shaftN/AConnection Cable153---

฿ 4,825.00

฿ 3,721.52

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) Motor Unit421.80.2Bipolar1.5~0.23.6N/ADual axis shaftN/AN/A153--2

฿ 4,825.00

฿ 3,721.52

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) Motor Unit421.80.4Bipolar1~0.47.2N/ADual axis shaftN/AN/A153--2

฿ 4,825.00

฿ 3,721.52

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) Motor Unit421.80.5Bipolar1~0.59N/ADual axis shaftN/AN/A153--2

฿ 4,825.00

฿ 3,721.52

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) Motor Unit421.80.56Bipolar1~0.610N/ADual axis shaftN/AN/A153--2

฿ 5,551.67

฿ 4,283.11

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) Motor Unit421.80.8Bipolar1~0.818N/ADual axis shaftN/AN/A153--2

฿ 5,551.67

฿ 4,283.11

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) Motor Unit421.80.8Bipolar1~0.836N/ADual axis shaftN/AN/A153--2

฿ 5,585.00

฿ 4,308.27

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.50.2Bipolar-~0.23.6N/ADual axis shaftN/AN/A153---

฿ 5,816.67

฿ 4,486.40

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.50.2Bipolar-~0.23.60.6Dual axis shaftN/AConnection Cable153---

฿ 5,585.00

฿ 4,308.27

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.250.4Bipolar-~0.47.2N/ADual axis shaftN/AN/A153---

฿ 5,816.67

฿ 4,486.40

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.250.4Bipolar-~0.47.20.6Dual axis shaftN/AConnection Cable153---

฿ 5,585.00

฿ 4,308.27

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.20.5Bipolar-~0.59N/ADual axis shaftN/AN/A153---

฿ 5,816.67

฿ 4,486.40

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.20.5Bipolar-~0.590.6Dual axis shaftN/AConnection Cable153---

฿ 5,585.00

฿ 4,308.27

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.180.56Bipolar-~0.610N/ADual axis shaftN/AN/A153---

฿ 5,816.67

฿ 4,486.40

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.180.56Bipolar-~0.6100.6Dual axis shaftN/AConnection Cable153---

฿ 6,213.33

฿ 4,792.34

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.10.8Bipolar-~0.818N/ADual axis shaftN/AN/A153---

฿ 6,443.33

฿ 4,970.38

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.10.8Bipolar-~0.8180.6Dual axis shaftN/AConnection Cable153---

฿ 6,213.33

฿ 4,792.34

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.050.8Bipolar-~0.836N/ADual axis shaftN/AN/A153---

฿ 6,443.33

฿ 4,970.38

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) [Set] Motor Combination420.050.8Bipolar-~0.8360.6Dual axis shaftN/AConnection Cable153---

฿ 4,758.33

฿ 3,671.05

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) Motor Unit421.80.2Bipolar1.5~0.23.6N/ASingle axis shaftN/AN/A233--2

฿ 7,038.33

฿ 5,429.37

STEPPER MORTORS 1 Piece(s) 23 Day(s) -421.80.2Bipolar1.5-3.6N/ASingle axis shaftAvailableN/A233400P/RLine Driver Output2

฿ 4,758.33

฿ 3,671.05

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) Motor Unit421.80.4Bipolar1~0.47.2N/ASingle axis shaftN/AN/A233--2

฿ 7,038.33

฿ 5,429.37

STEPPER MORTORS 1 Piece(s) 23 Day(s) -421.80.4Bipolar1-7.2N/ASingle axis shaftAvailableN/A233400P/RLine Driver Output2

฿ 4,758.33

฿ 3,671.05

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) Motor Unit421.80.5Bipolar1~0.59N/ASingle axis shaftN/AN/A233--2

฿ 7,038.33

฿ 5,429.37

STEPPER MORTORS 1 Piece(s) 23 Day(s) -421.80.5Bipolar1-9N/ASingle axis shaftAvailableN/A233400P/RLine Driver Output2

฿ 4,758.33

฿ 3,671.05

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) Motor Unit421.80.56Bipolar1~0.610N/ASingle axis shaftN/AN/A233--2

฿ 7,038.33

฿ 5,429.37

STEPPER MORTORS 1 Piece(s) 23 Day(s) -421.80.56Bipolar1-10N/ASingle axis shaftAvailableN/A233400P/RLine Driver Output2

Loading...

Basic Information

Power Supply Two-phase Voltage Specifications DC Specifications Control Method Open loop
Reducer Presence Gearhead type SH Shaft Diameter Metric size