1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Adhesive Diaphragm Pump CGP (Part Number)

AIW PUMP

Dedicated Adhesive Diaphragm Pump CGP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 87,743.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A diaphragm pump that is compatible with high-viscosity adhesives.

[Features]
· Features a chamber for preventing pulsations.
· Mitigates changes in the discharge amount caused by pulsations.
· A pressure reducing value for blowing air.
· Focuses the air path into a single path.
· Can be directly inserted into the Amlok type Suction pipe 18l can.
· Makes replacing materials simple.

Part Number
CGP-90EN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 87,743.00

AIW PUMP 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Electric Pump Type Diaphragm-type Applicable Fluid Adhesive Maximum Discharge Amount(l/min) 10
Maximum Paint Pressure (Theoretical Value)(MPa) 0.6 Main Body Material Stainless Steel Maximum Operating Temperature(℃) 40
Driving Source Air Drive Air Supply Port Type G Air Supply Port Nominal 1/4B
Suction Inlet Type Included Suction Inlet Nominal Tube φ27.2 Discharge Port Type G
Discharge Port Nominal 3/8B

Please check the type/dimensions/specifications of the part CGP-90EN in the Dedicated Adhesive Diaphragm Pump CGP series.