1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diaphragm Pump Application, Elevating Stand Type (18l Square Can)

PUMP

Diaphragm Pump Application, Elevating Stand Type (18l Square Can)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 97,911.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for customers who use 40L or more of paint per day. In addition to being used for hand spray pressure feeding, it is also used for pressure feeding paint to reciprocators, automatic painting machines, and painting/coating robots.

 
Part Number
DPS-90LE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 97,911.00

PUMP 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Electric Pump Type Diaphragm-type Applicable Fluid Paint Maximum Discharge Amount(l/min) 10
Maximum Paint Pressure (Theoretical Value)(MPa) 0.7 Main Body Material Aluminum Maximum Operating Temperature(℃) 40
Driving Source Air Drive Air Supply Port Type G Air Supply Port Nominal 1/4B
Suction Inlet Type Included Suction Inlet Nominal Suction Pipe Set Discharge Port Type G
Discharge Port Nominal 1/4B Specifications Elevating Stand Type (18 L Square Can) Operation Pump Model DDP-90E
Paint Pressure Reducing Valve PR-5B Operating Temperature Range(℃) 5~40

Please check the type/dimensions/specifications of the part DPS-90LE in the Diaphragm Pump Application, Elevating Stand Type (18l Square Can) series.